TDK Electronics · TDK Europe

SMT Inductors (EPCOS)

Get data sheets and search

PDF EIA Size/Series Application Inductance (µH) Rated current (A)  Product status Type
0603-C Automotive 0.001 - 0.22 0.11 - 1.8 Production (NRND) B82496C
0805-F Commercial 0.0027 - 6.8 0.08 - 1 Production B82498F
0805-F3 Automotive 0.0027 - 0.82 0.18 - 1 Production B82498F3*001
new
7.8mm x 2.7mm x 2.7mm Automotive 10 - 100 0.33 - 0.82 Production ADL8030VA
1210 Automotive 10, 22 0.74, 0.88 Production ADM32FSC
1210 Automotive 10 - 22 0.58 - 1 Production ADL32VHC
1210-100 Automotive 0.0082 - 100 0.065 - 0.8 Production B82422A*100
1210-H Automotive 1 - 680 0.061 - 1.15 Production B82422H
1210-T Automotive 0.01 - 100 0.06 - 0.45 Production B82422T
1812 Automotive 10 1.1 Production ADM45FDC
1812-C Automotive 1 - 1000 0.055 - 0.6 Production B82432C
1812-T Automotive 1 - 1000 0.07 - 1.3 Production B82432T
2220-T Automotive 1 - 10000 0.046 - 3.51 Production B82442T

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • General technical information
  • EMC services
  • Quality and environment
  • Cautions and warnings
  • Symbols and terms
  • General

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.