TDK TDK Electronics · TDK Europe

PQ Cores and Accessories (EPCOS)

PDF Core shape Individual parts AL value (nH)                Material (Core)
file_pdf_box
PQ 16/11.6 Core 1900 - 2750 N49,  N87,  N92,  N95,  N97
file_pdf_box
PQ 20/16 Core 2400 - 3750 N49,  N87,  N92,  N95,  N97
file_pdf_box
PQ 20/20 Core 2000 - 3300 N49,  N87,  N95,  N97
file_pdf_box
PQ 26/20 Coil former,  Core 3850 - 6300 N49,  N87,  N92,  N95,  N97
file_pdf_box
PQ 26/25 Coil former,  Core 3300 - 5700 N49,  N87,  N95,  N97
file_pdf_box
PQ 32/20 Coil former,  Core 4600 - 7600 N49,  N87,  N95,  N97
file_pdf_box
PQ 32/30 Coil former,  Core 3450 - 6100 N49,  N87,  N95,  N97
file_pdf_box
PQ 35/35 Core 3300 - 5700 N49,  N87,  N92,  N95,  N97
file_pdf_box
PQ 40/30 Core 3900 - 6500 N49,  N87,  N92,  N95,  N97
file_pdf_box
PQ 40/40 Coil former,  Core 3200 - 5500 N49,  N87,  N92,  N95,  N97
file_pdf_box
PQ 50/40 Core 5500 - 9400 N87,  N92
file_pdf_box
PQ 50/50 Coil former,  Core 4700 - 8200 N87,  N92,  N95,  N97

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.