TDK Electronics · TDK Europe

PTC Thermistors for Switching Applications

PDF Design
file_pdf_box
PTC thermistors in plastic case, 230 V

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.