TDK Electronics · TDK Europe

PTC Thermistors as Heating Elements

Get Data Sheets and Search

PDF Design
Disk shaped, 12 V
Disk shaped, 230 V
Rectangular, 12 V
Rectangular, 48 V
Rectangular, 230 V
Rectangular, 400 V
Sample kit - Heating elements for 12 V applications
Sample kit - Heating elements for 230 V applications

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selection guide
  • General technical information
  • Application notes
  • Taping and packing
  • Mounting instructions
  • Quality and environment
  • Climatic conditions
  • Cautions and warnings
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.