TDK Electronics · TDK Europe

Suchergebnis zu PTC-Thermistoren: Sensoren

Sensors

Please note that online our ordering codes have changed to 15 digits.
This does not affect the technical specifications of our components.
The data sheets will be changed step by step.

In order to download up to 20 files together as zip, please mark them with the check box.
To start the download, please click the Download button at the end of the list.

Number of hits: 26
PDF Inventory Design Rated resistance (Ohm) Max. operating voltage (V) Application/Category Ordering code Type UL approval to UL1434 Sensing temperature (°C)
Point level sensor, glass-encapsulated, oil level sensing 140 ±60 25 Sensors B59011E0160A040 E11 --- ---
Motor protection, triple sensors ≤300 30 Sensors B59300M1180A070 M1300 E69802 180
Motor protection, triple sensors ≤300 30 Sensors B59300M1150A070 M1300 E69802 150
Motor protection, triple sensors ≤300 30 Sensors B59300M1140A070 M1300 E69802 140
Motor protection, triple sensors ≤300 30 Sensors B59300M1155A070 M1300 E69802 155
Point level sensor, stainless steel case, water level sensing 40 ... 80 18 Sensors B59050D1100B040 D1050 --- ---
Motor protection, triple sensors ≤300 30 Sensors B59300M1100A070 M1300 E69802 100
Motor protection, single sensors ≤100 30 Sensors B59100M1170A070 M1100 E69802 170
Motor protection, triple sensors ≤300 30 Sensors B59300M1110A070 M1300 E69802 110
Motor protection, triple sensors ≤300 30 Sensors B59300M1120A070 M1300 E69802 120
Motor protection, single sensors ≤100 30 Sensors B59100M1145A070 M1100 E69802 145
Motor protection, single sensors ≤100 30 Sensors B59100M1110A070 M1100 E69802 110
Motor protection, single sensors ≤100 30 Sensors B59100M1130A070 M1100 E69802 130
Motor protection, triple sensors ≤300 30 Sensors B59300M1130A070 M1300 E69802 130
Motor protection, single sensors ≤100 30 Sensors B59100M1180A070 M1100 E69802 180
Motor protection, single sensors ≤100 30 Sensors B59100M1150A070 M1100 E69802 150
Motor protection, single sensors ≤100 30 Sensors B59100M1140A070 M1100 E69802 140
Motor protection, single sensors ≤100 30 Sensors B59100M1090A070 M1100 E69802 90
Motor protection, single sensors ≤100 30 Sensors B59100M1070A070 M1100 E69802 70
Motor protection, triple sensors ≤300 30 Sensors B59300M1160A070 M1300 E69802 160
Motor protection, single sensors ≤100 30 Sensors B59100M1155A070 M1100 E69802 155
Motor protection, single sensors ≤100 30 Sensors B59100M1160A070 M1100 E69802 160
Motor protection, single sensors ≤100 30 Sensors B59100M1100A070 M1100 E69802 100
Motor protection, single sensors ≤100 30 Sensors B59100M1080A070 M1100 E69802 80
Motor protection, single sensors ≤100 30 Sensors B59100M1120A070 M1100 E69802 120
Motor protection, single sensors ≤100 30 Sensors B59100M1060A070 M1100 E69802 60

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list