TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 8
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code UL 1446 insulation system
Current-compensated U core choke Common 0.33 2.6 40 16.5 11 16.5 Double 60 300 -40 125 Vertical version, UL+VDE approvals, UL 1446 Class 155(F) Insulation System, GWT to EN 60335-1 B82730U B82730U3262A020 E320370: Class 155(F)
Current-compensated U core choke Common 3.9 0.75 40 16.5 11 16.5 Double 700 300 -40 125 Vertical version, UL+VDE approvals, UL 1446 Class 155(F) Insulation System, GWT to EN 60335-1 B82730U B82730U3751A020 E320370: Class 155(F)
Current-compensated U core choke Common 1.8 1 40 16.5 11 16.5 Double 340 300 -40 125 Vertical version, UL+VDE approvals, UL 1446 Class 155(F) Insulation System, GWT to EN 60335-1 B82730U B82730U3102A020 E320370: Class 155(F)
Current-compensated U core choke Common 2.2 0.95 40 16.5 11 16.5 Double 410 300 -40 125 Vertical version, UL+VDE approvals, UL 1446 Class 155(F) Insulation System, GWT to EN 60335-1 B82730U B82730U3951A020 E320370: Class 155(F)
Current-compensated U core choke Common 1 1.6 40 16.5 11 16.5 Double 160 300 -40 125 Vertical version, UL+VDE approvals, UL 1446 Class 155(F) Insulation System, GWT to EN 60335-1 B82730U B82730U3162A020 E320370: Class 155(F)
Current-compensated U core choke Common 10 0.45 40 16.5 11 16.5 Double 1750 300 -40 125 Vertical version, UL+VDE approvals, UL 1446 Class 155(F) Insulation System, GWT to EN 60335-1 B82730U B82730U3451A020 E320370: Class 155(F)
Current-compensated U core choke Common 4.7 0.6 40 16.5 11 16.5 Double 920 300 -40 125 Vertical version, UL+VDE approvals, UL 1446 Class 155(F) Insulation System, GWT to EN 60335-1 B82730U B82730U3601A020 E320370: Class 155(F)
Current-compensated U core choke Common 15 0.4 40 16.5 11 16.5 Double 2400 300 -40 125 Vertical version, UL+VDE approvals, UL 1446 Class 155(F) Insulation System, GWT to EN 60335-1 B82730U B82730U3401A020 E320370: Class 155(F)

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list