TDK Electronics · TDK Europe

Ceramic Transient Voltage Suppressors (MLV Varistors)

Number of hits: 1
PDF Inventory Main Application Design Case size Max. operating voltage (V DC) Max. operating voltage (V AC) Surge current (8/20µs) (A) Features/Series Clamping voltage @ 1 A (V) Capacitance, typ. (pF) Type Ordering code Max. operating temperature (°C) Min. operating temperature (°C)
Automotive Single chip 1210 16 14 400 Automotive series 40 2800 CT1210S14BAUTOG2_X1 B72530X1140S172 150 -55

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list