TDK Electronics · TDK Europe

Ceramic Transient Voltage Suppressors (MLV Varistors)

Number of hits: 1
PDF Inventory Main Application Design Case size Max. operating voltage (V DC) Max. operating voltage (V AC) Surge current (8/20µs) (A) Energy absorption (mJ) Features/Series Clamping voltage @ 1 A (V) Capacitance, typ. (pF) Type Ordering code Max. operating temperature (°C) Min. operating temperature (°C)
Industrial & Consumer Single chip 1206 11 8 200 500 Standard series 30 400 CT1206L8G B72520T0080L062 125 -55

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list