TDK Electronics · TDK Europe

PTC Limit Temperature Sensors (EPCOS)

Get data sheets & search

PDF Design Rated resistance (Ohm)
Limit temp. sensors, leaded disks, coated, miniaturized ≤250.0
Limit temperature sensors, EIA case sizes 0402, 0603, 0805,  Limit temperature sensors, EIA case sizes 0603 and 0805 470,  680,  10000
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470,  680
Limit temperature sensors, leaded disks, coated ≤100.0
new
Limit temperature sensors, probe assemblies ≤100.0
Sample kit - Superior series ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selection guide
  • General technical information
  • Application notes
  • Taping and packing
  • Mounting instructions
  • Quality and environment
  • Climatic conditions
  • Cautions and warnings
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.