TDK Electronics · TDK Europe

SMD PTC Thermistors for Limit Temperature Sensing, Superior Series

 PTC Limit Temperature Image

Key Features

  • Qualification based on AEC-Q200, Rev. D
  • Reflow soldering only
  • Certified to IEC 60738-1 and IEC 60730-1, annex J15 and J17
  • Fast and reliable response
  • RoHS-compatible

Ordering No.: B59001Z0999A099

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 22
PDF Inventory Design Rated resistance (Ohm) Max. operating voltage (V) Max width (mm) Application/Category VDE approval UL approval to UL1434 IECQ according to IEC 60738­1 CSA approval Case size (EIA) Lead spacing (mm) Rated current at 25°C (mA) Max. switching current (A) Max. fault voltage (V AC) Max. link voltage (V DC) Breakdodwn voltage (V) Heat capacity (J/K) Housing Max. height (mm) Min. resistance (Ohm) Max. diameter (mm) Max. current (A) Width (mm) Sensing temperature (°C) Surface temperature (°C) Ordering code Type
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 - Limit temperature sensors - E69802 - - 0805 - - - - - - - - - - - - - 130 - B59721A0130A062 A721
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0402 - - - - - - - - - - - - - 125 - B59421A0125A062 A421
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 - Limit temperature sensors - E69802 - - 0805 - - - - - - - - - - - - - 120 - B59721A0120A062 A721
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0402 - - - - - - - - - - - - - 95 - B59421A0095A062 A421
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 - Limit temperature sensors - E69802 - - 0805 - - - - - - - - - - - - - 110 - B59721A0110A062 A721
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 135 - B59641A0135A062 A641
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0402 - - - - - - - - - - - - - 85 - B59421A0085A062 A421
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 - Limit temperature sensors - E69802 - - 0805 - - - - - - - - - - - - - 100 - B59721A0100A062 A721
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0402 - - - - - - - - - - - - - 105 - B59421A0105A062 A421
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0402 - - - - - - - - - - - - - 115 - B59421A0115A062 A421
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 95 - B59641A0095A062 A641
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 - Limit temperature sensors - E69802 - - 0805 - - - - - - - - - - - - - 80 - B59721A0080A062 A721
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 115 - B59641A0115A062 A641
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 105 - B59641A0105A062 A641
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 125 - B59641A0125A062 A641
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0402 - - - - - - - - - - - - - 135 - B59421A0135A062 A421
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 - Limit temperature sensors - E69802 - - 0805 - - - - - - - - - - - - - 90 - B59721A0090A062 A721
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0402 - - - - - - - - - - - - - 75 - B59421A0075A062 A421
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 75 - B59641A0075A062 A641
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 - Limit temperature sensors - E69802 - - 0805 - - - - - - - - - - - - - 70 - B59721A0070A062 A721
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 145 - B59641A0145A062 A641
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 85 - B59641A0085A062 A641
Download all marked data sheets as zip file or export the search results in MS Excel format