TDK Electronics · TDK Europe

PTC Thermistors as Heating Elements

Number of hits: 34
PDF Inventory Design Application/Category Ordering code Type Rated resistance (Ohm) Max. operating voltage (V) Min. resistance (Ohm) Surface temperature (°C) Max. height (mm) Width (mm)
Sample kit - Heating elements for high-voltage applications Heating elements B59005Z0999A199 Kit --- --- --- --- --- ---
Rectangular, 48 V Heating elements B59210R0150A010 R210 30 60 18 175 --- ---
Rectangular, 230 V Heating elements B59102R0240A010 R102 1000 265 75 255 --- ---
Rectangular, 230 V Heating elements B59102R0270A010 R102 1300 265 85 280 --- ---
Rectangular, 230 V Heating elements B59102R0130A010 R102 700 265 105 160 --- ---
Disk shaped, 230 V Heating elements B59053A0220A010 A53 6000 265 640 235 --- ---
Rectangular, 230 V Heating elements B59102R0150A010 R102 700 265 90 180 --- ---
Rectangular, 230 V Heating elements B59102R0110A010 R102 700 265 100 145 --- ---
Rectangular, 230 V Heating elements B59102R0180A010 R102 700 265 66 205 --- ---
Rectangular, 230 V Heating elements B59102R0220A010 R102 1000 265 80 240 --- ---
Rectangular, 230 V Heating elements B59102R0050A010 R102 700 265 225 100 --- ---
Disk shaped, 230 V Heating elements B59053A0150A010 A53 4200 265 700 170 --- ---
Disk shaped, 230 V Heating elements B59053A0180A010 A53 4200 265 530 200 --- ---
Disk shaped, 230 V Heating elements B59053A0110A010 A53 4200 265 960 135 --- ---
Rectangular, 230 V Heating elements B59102R0070A010 R102 700 265 130 115 --- ---
Disk shaped, 230 V Heating elements B59053A0130A010 A53 4200 265 840 155 --- ---
Rectangular, 230 V Heating elements B59102R0090A010 R102 700 265 115 130 --- ---
Rectangular, 600 V Heating elements B59552U0195B010 U552 B 195 A 10 typical 1350 750 130 225 31.3 39.7
Rectangular, 800 V Heating elements B59801R1180B010 R1801 B 180 A 10 typical 6800 870 650 215 20.3 28
Disk shaped, 12 V Heating elements B59060A0120A010 A60 9 30 4 140 --- ---
Disk shaped, 12 V Heating elements B59060A0160A010 A60 9 30 3 165 --- ---
Rectangular, 12 V Heating elements B59041R0220A010 R41 6.4 24 1 230 --- ---
Disk shaped, 12 V Heating elements B59060A0080A010 A60 9 30 4 95 --- ---
Disk shaped, 12 V Heating elements B59060A0180A010 A60 9 30 3 185 --- ---
Disk shaped, 12 V Heating elements B59060A0220A010 A60 9 30 2 220 --- ---
Rectangular, 12 V Heating elements B59041R0080A010 R41 3.2 24 1 105 --- ---
Rectangular, 12 V Heating elements B59041R0120A010 R41 3.2 24 1 145 --- ---
Disk shaped, 12 V Heating elements B59060A0000A010 A60 ≥320 30 20 40 --- ---
Rectangular, 400 V Heating elements B59249R0155B010 R249 3000 600 220 190 --- ---
Sample kit - Heating elements for 12 V applications Heating elements B59004Z0999A299 Kit --- --- --- --- --- ---
Rectangular, 12 V Heating elements B59041R0160A010 R41 3.2 24 0.75 180 --- ---
Disk shaped, 12 V Heating elements B59060A0040A010 A60 9 30 4 70 --- ---
Disk shaped, 12 V Heating elements B59060A0060A010 A60 9 30 5 80 --- ---
Rectangular, 12 V Heating elements B59041R0180A010 R41 3.2 24 0.75 200 --- ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list