TDK Electronics · TDK Europe

PTC Thermistors

Number of hits: 7
PDF Inventory Design Rated resistance (Ohm) Max. operating voltage (V) Application/Category UL approval to UL1434 Case size (EIA) Sensing temperature (°C) Ordering code Type
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 Limit temperature sensors E69802 0805 140 B59701A0140A062 A701
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 Limit temperature sensors E69802 0805 110 B59701A0110A062 A701
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 Limit temperature sensors E69802 0805 120 B59701A0120A062 A701
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 Limit temperature sensors E69802 0805 70 B59701A0070A062 A701
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 Limit temperature sensors E69802 0805 100 B59701A0100A062 A701
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 Limit temperature sensors E69802 0805 130 B59701A0130A062 A701
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 Limit temperature sensors E69802 0805 90 B59701A0090A062 A701

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list