TDK Electronics · TDK Europe

PTC Thermistors

Number of hits: 1
PDF Inventory Design Rated resistance (Ohm) Application/Category UL approval to UL1434 Case size (EIA) Sensing temperature (°C) Ordering code Type
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 Limit temperature sensors E69802 0402 125 B59421A0125A062 A421

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list