TDK Electronics · TDK Europe

EPCOS LAN Modules

Get Data Sheets and Search

PDF Application Temperature (°C) Power over Ethernet (PoE) Ports
10/100 Base-T magnetics module,  Commercial 0…+70 --- 1
10/100 Base-T magnetics module,  Commercial 0…+70 PoE 4
10/100 Base-T magnetics module,  Commercial -40…+85 --- 1
10/100 Base-T magnetics module,  Commercial -40…+85 --- 1
10/100 Base-T magnetics module,  Commercial 0…+70 --- 4
10/100 Base-T magnetics module,  Commercial -40…+85 --- 1
10/100 Base-T magnetics module,  Commercial -40…+85 PoE 1
10/100 Base-T magnetics module,  Commercial 0…+70 PoE 1
10/100 Base-T magnetics module,  Commercial 0…+70 PoE 2
1000 Base-T magnetics module,  Commercial 0…+70 --- 1
1000 Base-T magnetics module,  Commercial 0…+70 PoE 1
1000 Base-T magnetics module,  Commercial 0…+70 --- 2
1000 Base-T magnetics module,  Commercial 0…+70 --- 1
1000 Base-T magnetics module,  Commercial -40…+85 --- 1
1000 Base-T magnetics module,  Commercial -40…+85 --- 1
1000 Base-T magnetics module,  Commercial 0…+70 PoE 2
1000 Base-T magnetics module,  Commercial -40…+85 --- 2

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • General
  • Terms and definitions
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.