TDK Electronics · TDK Europe

Screw Terminals

Number of hits: 1
PDF Inventory Upper operating temperature (°C) Rated useful life (h) Rated voltage (V DC) Rated capacitance (µF) Diameter (mm) Length (mm) Rated ripple current, 100 Hz, 85 °C (A) Terminal and mounting style Design Type Ordering code Features
85 >12000 500 3900 76.9 143.2 14.4 Screw terminals, with threaded stud Insulated base B43733 B43733A6398M608 Very long useful life

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list