TDK Electronics · TDK Europe

Inrush Current Limiters Self-Protecting PTC Resistors

 PTC InrushCurrentLimiters Image

Key Features

  • Self-protecting charging resistors based on PTC ceramic are suitable for smoothing capacitors in power supplies.
  • To replace high-power fixed resistors for capacitor charging.
  • For high pulse currents and a high number of operating cycles.

Ordering No.: B59006Z0999A099

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 9
PDF Inventory Design Rated resistance (Ohm) Max. operating voltage (V) Max width (mm) Application/Category VDE approval UL approval to UL1434 IECQ according to IEC 60738­1 CSA approval Case size (EIA) Lead spacing (mm) Rated current at 25°C (mA) Max. switching current (A) Max. fault voltage (V AC) Max. link voltage (V DC) Breakdodwn voltage (V) Heat capacity (J/K) Housing Max. height (mm) Min. resistance (Ohm) Max. diameter (mm) Max. current (A) Width (mm) Sensing temperature (°C) Surface temperature (°C) Ordering code Type
Leaded disks, 260 V up to 1000 V 56 440 16 Overcurrent protection - - - - - - - - - - - - - 20.5 - 0.8 - - - - B59451C1130B070 C1451
Leaded disks, 260 V up to 1000 V 56 440 16 Inrush current limiters 40040539 E69802 - - - - - - - 620 - 2.1 - 20.5 - 0.8 - - - - B59451C1130B070 C1451
Leaded disks, 260 V up to 1000 V 500 550 13 Overcurrent protection 104843 E69802 - - - - - - - - - - - 18 - 0.6 - - - - B59755C0115A070 C755
Leaded disks, 260 V up to 1000 V 120 480 16 Inrush current limiters 40040539 E69802 - - - - - - - 680 - 2.1 - 20.5 - 0.8 - - - - B59412C1130B070 C1412
Leaded disks, 260 V up to 1000 V 50 440 13 Overcurrent protection 104843 E69802 - - - - - - - - - - - 18 - 0.6 - - - - B59751C0120A070 C751
Leaded disks, 260 V up to 1000 V 500 560 13 Inrush current limiters - E69802 - - - - - - - 800 - 1.4 - 18 - 0.6 - - - - B59755C0115A070 C755
Leaded disks, 260 V up to 1000 V 120 440 16 Overcurrent protection - - - - - - - - - - - - - 20.5 - 0.8 - - - - B59412C1130B070 C1412
Leaded disks, 260 V up to 1000 V 50 280 13 Inrush current limiters 40040539 E69802 - - - - - - - 400 - 1.4 - 18 - 0.6 - - - - B59751C0120A070 C751
Leaded disks, 260 V up to 1000 V 25 280 13 Inrush current limiters 40040539 E69802 - - - - - - - 400 - 1 - 18 - 0.6 - - - - B59750C0120A070 C750
Download all marked data sheets as zip file or export the search results in MS Excel format