Wireless Power Transfer
June 21, 2022
TDK’s new dramatically thinner pattern coils set to revolutionize wireless charging
- Industry-leading 0.76 mm thickness achieved via unique pattern coil technology
- Significantly larger charging area supported
- Compliant with Qi wireless charging standard
TDK Corporation (TSE: 6762) has introduced a thin pattern coil to support the wireless charging of next generation mobile devices. Mass production began in May 2022.
The WCT38466-N0E0SST101 product was developed without employing conventional lithographic exposure/etching techniques. Instead, TDK's game-changing process technology was leveraged, in combination with plating technology using the nano dispersion of the organic compound polypyrrole, developed by Achilles Corporation. Although wireless charging coils have generally been produced by winding wires, this new approach has made it possible to manufacture them using a thick copper pattern on a thin film. This, along with the application of TDK's proprietary magnetic materials has enabled coil thickness reduction down to 0.76 mm - which is approximately one-fifth of the thickness of traditional 3.8 mm diameter wound wire coils. Furthermore, the use of TDK’s original optimal coil shape pattern means that the new coils cover a larger charging area, resulting in greater user convenience.
The wireless transfer of power to mobile devices, such as smartphones, has considerable appeal. Uptake of demand for wireless charging is being seen in home, office, retail and automotive environments. With their dramatically thinner diameters, the TDK coils, which are compliant with the Wireless Power Consortium’s widely-adopted Qi standard, will open up new opportunities for wireless charging deployment. In addition, while it was previously necessary for three coils to be incorporated into wireless charging systems, now only one coil will be required, thereby enabling system miniaturization.
TDK will continue to progress the development of wireless power transfer technology, aiming to make it ubiquitous to future society.
Features & Applications
Main applications
- Wireless charging of mobile devices (smartphones)
Main features and benefits
- A thickness of 0.76 mm
- A coil that enables a larger charging area
- Compliant with the Qi wireless charging standard
Key Data
Type | Outer dimensions | Inductance | Resistance (at 100 kHz) |
---|---|---|---|
WCT38466-N0E0SST101 | 85 x 67 x 0.76 | 10.6 | 0.139 |
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily