TDK Electronics · TDK Europe

Inductors

May 20, 2025

TDK offers tiny 0201 inductors for high-frequency circuits

 Bild_w_background_en
  • The smallest size in the industry* in the 0201 size
  • Achieves high-frequency characteristics through proprietary patterning and sintering technologies
  • Lineup of inductances with fine increments, taking advantage of the features of the multilayer method
  • Wide temperature range of -55 °C to +125 °C

TDK Corporation (TSE: 6762) announces the expansion of the MUQ0201022HA series* of high-frequency inductors. The 0201 size (0.25 x 0.125 x 0.2 mm; L x W x T) are the smallest inductors of their kind in the industry with the same electrical characteristics as the existing MHQ0402PSA series, which is one size larger at 0402 (0.4 x 0.2 mm; L x W). The lineup covers an inductance from 0.6 nH to 3.6 nH. Mass production of these new components began in May 2025.

As mobile devices such as smartphones and wearable devices become increasingly sophisticated and compact, there is a growing need for small-sized, high-performance components. By applying its proprietary patterning and sintering technologies, TDK has achieved high-frequency characteristics equivalent to or better than existing products while reducing the component mounting area by around half. TDK will further expand its line to meet the needs of customers.

*Source: TDK, as of May 2025

Features & Applications

Main applications

  • Impedance matching for high-frequency front-end modules for mobile devices
  • Impedance matching for wearable devices
     

Main features and benefits

  • Achieves high-frequency characteristics equivalent to or better than existing products that are one size larger by applying TDK's own proprietary patterning and sintering technologies
  • Maintains the same characteristics while reducing mounting area to around half the size of a 0402 mm inductor

     

Glossary

Inductors for high-frequency circuits: Inductors for the high-frequency band (GHz band)

 

Key Data

TypeOuter dimensions [mm]Inductance [nH] 

MUQ0201022HA series

0.25 x 0.125 x 0.2

0.6 - 3.6

*This product is not sold through distributors. For inquiries, please contact us using the contact form below: Contact Form | TDK


Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media