TDK Electronics · TDK Europe

Multilayer Ceramic Capacitors

January 22, 2025

TDK offers MLCCs with 10 nF and C0G characteristics at 1,250 V in 3225 size for automotive and commercial

 Bild_w_background_en
  • Enabling space-saving designs and reducing the number of components

  • Qualified based on AEC-Q200

TDK Corporation (TSE: 6762) has expanded its CGA series for automotive and C series for commercial multilayer ceramic capacitors (MLCCs) to 10 nF at 1,250 V in 3225 size (3.2 x 2.5 x 2.5 mm – L x W x H), with C0G characteristics (Class I dielectric). This is the industry’s highest capacitance* for a 1,250-V rated product in 3225 size and this temperature characteristic. Mass production of the product series began December 2024.

Circuits using silicon carbide (SiC) MOSFETs, which can withstand high temperatures and high voltages, are being adopted, and more and more circuits are becoming higher voltage and higher current to reduce the charging time of electric vehicles. With this, the demand for high-voltage resistance for resonant and snubber capacitors grows.

C0G characteristic products change their capacitance only slightly over temperature and voltage, making them ideal for such applications. These MLCCs are high voltage resistant because their product and process design were optimized. This makes them compatible with high-voltage circuits and makes it possible to reduce the number of MLCCs mounted in series, contributing to space-saving designs. Furthermore, compared to TDK's previous products, it can reduce the heat generated and thus contributes to prevent excessive heat in the applications. TDK will further expand its lineup to meet the needs of customers.

*Source: TDK, as of January 2025

 

Features & Applications

Main applications

  • Resonant circuit capacitors
  • Snubber capacitors
     

Main features and benefits

  • C0G characteristics with very small changes in capacitance over temperature and voltage
  • Enabling space-saving designs and reducing the number of components because the products can withstand high voltage up to 1,250 V in 3225 size.
  • High reliability qualified based on AEC-Q200

Glossary

AEC-Q200: Automotive Electronics Council standard for passive automotive components 

 

 

Key Data

Type*Outer dimensions 
[mm]
Temperature
characteristics
Rated voltage 
[V] 
Capacitance 
[nF]
Capacitance
tolerance [%]

CGA6P1C0G3B103G250AC keyboard_arrow_right

3.2 x 2.5 x 2.5C0G1,25010

±2

CGA6P1C0G3B103J250AC keyboard_arrow_right

±5

C3225C0G3B103G250AC keyboard_arrow_right

±2

C3225C0G3B103J250AC keyboard_arrow_right

±5

*CGA is for automotive, and C is for commercial.
Samples may be purchased from the product page that is displayed after clicking Type.


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media