TDK Electronics · TDK Europe

Inductors

July 29, 2025

TDK launches wide frequency range wire-wound inductors for automotive power-over-coax applications

 Bild_w_background_en
  • Wide frequency range beyond 1 GHz to enable high impedance characteristics
  • Reduced footprint by minimizing the number of power-over-coax (PoC) filter inductors to one component
  • Suitable for high temperature environments; supports a wide operation range of -55 °C and +155 °C

TDK Corporation (TSE: 6762) has expanded its ADL4524VL series (4.5 x 2.4 x 2.6 mm – L x W x H) of wire-wound inductors for automotive power-over-coax (PoC). Mass production of these components began in July 2025.

With automotive PoC technology, a single coaxial cable can simultaneously carry both power and data. PoC is widely used in automotive camera systems as ADAS for safe driving has become more widespread. Using a single coaxial cable for power and signal lowers the vehicle’s weight by reducing cabling, which in turn helps to improve fuel and power consumption. Simplified cabling within the vehicle also allows for a more effective use of the space.

The PoC system requires a filter incorporating multiple inductors to separate power from the data signal before processing effectively. This product enables high impedance at a wide frequency range from 10 MHz to 1 GHz with its proprietary materials and structural design innovation. This reduces the number of inductors used to save space. By covering a wide frequency range, this product can handle applications with fewer inductors. For example, where conventional solutions might require three inductors, this solution requires only one. The inductor ensures high reliability with an upper operation temperature range limit of +155 °C.

Looking ahead, TDK is committed to developing inductors for automotive PoC applications by pursuing optimized design by refining multilayer, wire-wound, and thin-film technologies to address market needs. TDK will expand its lineup of products to improve the quality of PoC transmission signals.

Features & Applications

Main applications

  • PoC circuits for automotive cameras
     

Main features and benefits

  • Wide frequency range beyond 1 GHz to enable high impedance characteristics
  • Reduced footprint through the use of fewer PoC filter inductors
  • Suitable for high temperature environments; supports a wide operation range of -55 °C and +155 °C


     

Glossary

PoC: Transmission technology whereby both data and power are simultaneously transmitted over the same coaxial cable 
ADAS: Advanced driver-assistance systems
 


 

Key Data

TypeInductance [μH] @100 kHzDC resistance
[Ω] (max.)
Isat [mA] 
(typ.) +25 °C
Itemp [mA] 
(typ.) +105°C
Itemp [mA] 
(typ.) +125 °C
ADL4524VL-100M-TL00010 ± 20%0.60660600510
ADL4524VL-180M-TL00018 ± 20%0.80510520440
Isat: Current value based on inductance variation (30% lower than the initial inductance value) 
Itemp +105 °C: Current value based on temperature increase (temperature increase of 40 K by self-heating)
Itemp +125 °C: Current value based on temperature increase (temperature increase of 30 K by self-heating)


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media