TDK Electronics · TDK Europe

Inductors

December 9, 2025

TDK launches power inductors for automotive power circuits

 Bild_w_background_en
  • New 1000 V product with a capacitance of 22 nF in the 3225 case size with C0G characteristics of low-resistance soft termination type for automotive and general applications
  • Contributes to greater reliability in applications, reduction of component count, and miniaturization
  • Qualified based on AEC-Q200

TDK Corporation (TSE: 6762) announced today that it expanded the BCL3520FT series of small power inductors for automotive power circuits (3.3 x 3.5 x 2.0 mm – L x W x T). Mass production of the product series began in December 2025.

Inductors like the BCL3520FT series are used in efficient power supply circuits of ECUs. High efficiency is necessary to reduce power losses because ever more ECUs for ADAS applications are being deployed in cars. This drives the development of low-loss, high-functional power inductors. These components must be compact, as they need to be mounted in the limited space of the ECU. High reliability is also crucial, as they must operate in harsh, high-temperature environments.

Thanks to TDK’s proprietary metallic magnetic materials and structural designs, the BCL3520FT series achieves industry-leading* electrical properties for 0.47-μH inductors with such small dimensions. Regarding DC resistance, a low 5 mΩ (typ.) resistance has been achieved, approximately 15% lower than equivalent products available on the market. Using a flat wire instead of a standard round wire reduces heat generation and power loss. Therefore, the components achieve a rated current (Isat) of 10 A, approximately 28% higher than other products, facilitating these products' uses for a range of applications. These high-reliability inductors can be used in high-temperature environments up to +155 °C, the upper guaranteed temperature limit.

TDK will continue to contribute to society with its broad lineup of low-loss, high-efficiency power inductors for many different high-function applications aimed at achieving autonomous driving through the development of products that meet market needs.

* As of December 2025, according to TDK

Features & Applications

Main applications

  • Power supply circuits for automotive applications (e.g., ADAS, xEV, automotive camera modules)
     

Main features and benefits

  • Industry-leading DC resistance of 5 mΩ and rated current of 10 A
  • Usable in high-temperature environments with an upper guaranteed temperature limit of +155 °C
  • Compliant with AEC-Q200 (automotive products)



     

Glossary

ADAS: Advanced Driver-Assistance Systems assist drivers in driving and parking functions
ECU: Electronic Control Unit, electrical circuits that control vehicle systems

 

 

Key Data

Type* Inductance
[μH] @1 MHz
Withstand 
voltage [V]
DC resistance
[mΩ] typ.
Isat
[A] typ.
Itemp
[A] typ.
BCL3520FT-R47M-D0.47 ± 20 %405.01011.6
Isat: Current value based on inductance variation (30 % lower than the initial L value)
Itemp: Current value based on temperature increase (temperature increase of 40 K by self-heating)


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media