TDK Electronics · TDK Europe

Inductors

March 18, 2025

TDK launches automotive power-over-coax (PoC) inductors for up to 1600 mA

 Bild_w_background_en
  • Compatible with high currents of up to 1600 mA
  • Ensures high impedance across a wide frequency range
  • Suitable for high-temperature environments; supports a wide operation range of -55 °C to +155 °C

TDK Corporation (TSE: 6762) announces the expansion of the ADL3225VF series (3.2 x 2.5 x 2.3 mm; L x W x T) of wire-wound inductors for automotive power-over-coax (PoC). Mass production of these new components began in March 2025.

Advanced driver-assistance systems (ADAS) are designed to enhance vehicle safety by using automotive cameras and sensors that monitor the driving environment. These systems rely on multiple cameras, typically installed at the front, rear, and sides of the vehicle, to capture real-time imagery for safe and secure driving. In standard configurations, automotive cameras require two separate lines for power and signal transmission: a power line connected to the vehicle’s battery and a signal line connected to the electronic control unit (ECU). However, with PoC technology, a single coaxial cable can simultaneously carry both power and data, simplifying and reducing cabling. This can reduce the vehicle’s weight, which in turn can improve fuel efficiency and lower carbon emissions.

TDK’s new ADL3225VF series implements a rated current of 1.6 A, which is equivalent to that of the ADL4532VK series (released on February 13, 2025), while achieving a reduction in the mounting area of approximately 45%. The PoC system requires a filter incorporating multiple inductors to separate power from the data signal before processing effectively. In comparison with the conventional products, ADL3225VM-2R2M, the new ADL3225VF series increases the rated current by approximately 20% by using proprietary materials and structural design innovations. At the same time, the ADL3225VF series delivers high impedance across a wide frequency range from tens of megahertz (MHz) to hundreds of megahertz. This reduces the number of inductors used, saving space. Additionally, the inductor ensures high reliability with an upper operation temperature limit of +155 °C. 

Looking ahead, TDK is committed to developing inductors for automotive PoC applications by pursuing optimized design by refining multilayer, wire-winding, and thin-film technologies to address market needs. TDK will expand its lineup of products to improve the quality of PoC transmission signals. 

Features & Applications

Main applications

  • PoC circuits for automotive

Main features and benefits

  • Compatible with high currents of up to 1650 mA
  • Suitable for high temperature environments; supports a wide operation range of -55 °C and +155 °C
  • Ensures high impedance across a broad frequency range, helping to reduce the number of inductors used and save space
     

Glossary

PoC: Transmission technology whereby both data and power are simultaneously transmitted over the same coaxial cable
ADAS: Advanced driver-assistance systems
ECU: Electronic control unit
 

Key Data

TypeInductance 
@ 100 kHz [μH] ±20%
DC resistance 
(max.) [Ω]
Isat 
(typ.,25°C) [mA]
Itemp 
(typ., 105 °C) [mA]
Itemp 
(typ., 125 °C) [mA]
ADL3225VF-R49M-TL000

0.49

0.11

≥2000

1600

1250

Isat. (25 °C): when based on inductance variation (30% lower than the nominal inductance value)
Itemp. (105 °C): When based on temperature rise (temperature rise of 50 K by self-heating)
Itemp. (125 °C): When based on temperature rise (temperature rise of 30 K by self-heating)

Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media