Ferrites
July 24, 2025
TDK introduces various large-size ferrite cores with different shapes for a wide range of industrial applications
TDK Corporation (TSE:6762) presents a variety of new large-size ferrite cores with different core shapes, making this the industry's largest lineup of shapes, sizes, and materials for such large cores*. These are used in a wide range of industrial applications such as motor drives, EV charging stations, various railway/traction applications, power transformers, welding, medical, uninterruptible power supplies (UPS), solar inverters, and other renewable energy applications. These cores allow for optimizing magnetic design for efficiency and thermal performance.
The new standardized large-size core program contains E, U, I, PM, and PQ cores in the N27, N87, N88, N92, N95, and N97 power materials. Accessories like coil former and mounting hardware are available.
For simulation, TDK offers the Ferrite Magnetic Design Tool. This is free of charge.
* As of July 2025, according to TDK research
Features & Applications
Main applications
Traction and railway
EV and battery charging
Renewable energies (wind/solar)
Energy storage
Welding
Medical
Main features and benefits
Significantly increased power
Low losses at high switching frequencies
Low losses at high temperatures (+100 °C to +140 °C)
Coil former for multiple stacked E-cores
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily