TDK Electronics · TDK Europe

Overvoltage Protection

March 4, 2026

TDK introduces compact ThermoFuse varistors for surge protection of up to 50 kA

 Bild_Teaser_en

TDK Corporation (TSE: 6762) has introduced the MT40 series of ThermoFuse varistors (ordering code B72240M), a new generation of surge protection components (SPC) that combine a compact design with advanced safety features. Thanks to their patented overmolding technology and integrated thermal disconnecting system, these SPCs provide robust protection up to 50 kA while minimizing size (38.0 x 15.2 x 40.9 mm; L x W x H). Consequently, the MT40 series is commonly used in inverters, industrial power supplies, outdoor lighting, telecommunications systems, and surge protection devices (SPDs).

Designed for extreme electrical conditions, the MT40 series has a peak surge current capability of up to 50 kA (8/20 μs pulse) and a short-circuit current rating of up to 200 kA. The series is recognized as a UL 1449 Type 1CA component assembly, designed for use in applications with AC voltages ranging from 150 V to 550 V and DC voltages spanning from 200 V to 750 V. Additional features, such as a galvanically insulated normally open micro-switch for remote monitoring and an optional visual indicator, enhance system integration and operational safety. These MT40 components operate in temperatures ranging from -40 °C to +85 °C.

Supporting sustainable design practices and aligning with TDK’s commitment to environmental responsibility, the MT40 series is encapsulated in a flame-retardant epoxy coating. Its RoHS compliance and lead-free materials underscore its eco-conscious profile while ensuring high reliability under demanding conditions. By combining innovation, safety, and sustainability, MT40 ThermoFuse varistors offer system designers a compact, future-proof solution for next-generation industrial and communication systems.

 

Features & Applications

Main applications

  • PV systems
  • Industrial power supplies
  • Outdoor lighting systems
  • Telecommunication systems
  • Surge protective device (SPD) 
     

Main features and benefits

  • Strap-terminated varistor with a thermal disconnecting system
  • Compact size
  • Flame-retardant epoxy encapsulation
  • Short circuit current rating (SCCR) up to 200 kA acc. to UL 1449
  • High peak surge current up to 50 kA
  • UL 1449-recognized as a type 1CA for both AC and DC applications (file number E321126)
  • Normally open micro-switch for remote indication/monitoring circuit
  • Same electrode footprint of PCB for all types
  • RoHS, REACH, and PFAS compliant
     


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media