TDK Electronics · TDK Europe

Inductors

April 15, 2026

TDK enables compact 1250 V DC converter designs with a new high-voltage common-mode choke

 Bild_Teaser_en

TDK Corporation (TSE: 6762) presents the B82722V6*B040 series of new compact high-voltage, current-compensated ring-core double chokes. Designed primarily for rated DC voltages of up to 1250 V (630 V AC), these compact common-mode chokes (23 x 15.5 x 24 mm) effectively suppress EMI in next-generation applications. These include power converters, industrial motor drives, and switch-mode power supplies that often deploy SiC and GaN power semiconductors and feature elevated DC bus voltages, where insulation coordination and PCB space are critical.

The series covers nominal inductance values ranging from 3.3 mH to 22 mH, with rated currents between 0.85 A and 3.0 A at a rated ambient temperature of +70 °C. Multilayer solid insulation construction and testing with voltages of 3,750 V (line-to-line) ensure robust electrical isolation. Thanks to the special automated winding technique, these chokes feature high resonance frequency characteristics and a typical stray inductance of around 0.6%, helping to suppress symmetrical interference.

The epoxy coating of the ferrite core and the plastic header comply with UL 94 V-0. The design fulfills the latest IEC 60938-2 and IEC/UL 60939-3 safety requirements for EMI chokes and filters. Suitable for wave soldering and offered in a compact vertical design, the B82722V6*B040 series enables engineers to realize 1250 V DC high-voltage architectures without increasing the PCB footprint.

 

Features & Applications

Main applications

  • Suppression of common-mode interference
  • Compact switch-mode applications
  • Frequency converters
     

Main features and benefits

  • Very high voltage rating
  • High resonance frequency due to special winding technique
  • Approx. 0.6% stray inductance for symmetrical interference suppression
  • Space-saving design
  • Suitable for wave soldering
  • Design complies with IEC 60938-2 (630 V AC, 50/60 Hz, PIII; 1250 V DC-link, PII)
  • RoHS-compatible
     

Key Data

Ordering code

Rated current 
IR [A] at +70 °C

Nominal inductance 
IN [mH] (-30/+50%)

Stray inductance 
Lstray,typ [µH]

DC resistance
 Rtyp [mΩ]

B82722V6851B0400.8522130550
B82722V6112B0401.11592320
B82722V6152B0401.51061188
B82722V6202B0402.06.840115
B82722V6252B0402.54.72876
B82722V6302B0403.03.32053


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media