TDK Electronics · TDK Europe

Multilayer ceramic chip capacitors

April 24, 2014

Soft-termination MLCCs with high flex cracking resistance

 Teaser_LG_en
  • Flex cracking resistance up to a PCB deflection limit of 5 mm
  • Solder joints 2.5 times stronger than those of standard types

TDK Corporation presents a new series of soft-termination MLCCs that are specially designed to withstand flex cracking caused by bending stresses to the PCB. The new series of commercial grade MLCCs with soft terminations is available in case sizes from EIA 0402 (1.0 mm x 0.5 mm) to EIA 3025 (7.5 mm x 6.3 mm) and with a wide range of capacitance values on a par with TDK’s other commercial grade MLCCs. With these new types the soft-termination technology already proven in automotive grade components of the CGA series is now available for general-purpose applications as well. Mass production will start in July 2014.

PCBs are exposed to mechanical bending stress during a number of handling processes such as board splitting, insertion of sockets and leaded components, and screw-down, which take place after the MLCCs are mounted on the board. These mechanical stresses can cause flex cracking in the MLCCs. In order to effectively absorb these board stresses, TDK has designed the new types with an elastic conductive resin electrode material and advanced electrode forming technology. The result is a soft termination that is able to withstand a board deflection of up to 5 mm (over a length of 90 mm) – making the joint 2.5 times stronger than that of standard MLCCs – and all but eliminates the risk of flex cracking.

The new series of commercial grade soft-termination MLCCs extends TDK’s portfolio of components with outstanding joint reliability. Together with the MEGACAP Type series of capacitors with metal lead frames, TDK offers a broad range of MLCCs that are able to withstand severe environmental conditions.

Glossary

  • Flex cracking: After MLCCs have been soldered to a PCB, handling processes such as board splitting, insertion of sockets and leaded components, and screw-down can cause the PCB to bend, and the accompanying tensile stresses can lead to cracks in the MLCC itself.

Main applications

  • Electronic circuits, whose PCBs require handling after MLCCs have been soldered, such as smartphones, PCs, TVs, power supplies, game consoles, car multimedia equipment, and base stations.

Main features and benefits

  • Prevent flex cracking on PCBs that are subjected to high mechanical stresses
  • Withstand a PCB deflection limit 5 mm (over a length of 90 mm), making solder joints 2.5 times stronger than those of standard types

Key data

Soft-termination typeFootprint [mm]Rated voltage [V]
C10051.0 x 0.5 (EIA 0402)4 to 100
C16081.6 x 0.8 (EIA 0603)4 to 100
C20122.0 x 1.25 (EIA 0805)6.3 to 450
C32163.2 x 1.6 (EIA 1206)6.3 to 2000
C32253.2 x 2.5 (EIA 1210)6.3 to 2000
C45324.5 x 3.2 (EIA 1812)6.3 to 2000
C57505.7 x 5.0 (EIA 2220)6.3 to 2000
C75637.5 x 6.3 (EIA 3025)16 to 50

Available with a wide range of capacitance values on a par with other commercial grade MLCCs


Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media