TDK Electronics · TDK Europe

EMC components

May 19, 2016

Low-distortion noise suppression filter for audio lines

 Teaser_LG_en
  • World's lowest total harmonic distortion + noise (THD+N) of 0%
  • No sound quality degradation in audio lines
  • High rated current of 1.6 A suitable for speaker lines

TDK Corporation presents the new MAF1608G noise suppression filter for audio lines. When inserted in audio lines, the new filter keeps THD+N of the audio signals to the world's lowest levels* of 0%. At the same time the miniature component (1.6 mm x 0.8 mm x 0.8 mm) features a high rated current of 1.6 A and a low DC resistance of 0.06 Ω. This makes the MAF1608G noise suppression filter optimally suited for use in speaker lines where high currents are required. These applications include earphones, speakers and microphones in devices such as smartphones, tablet PCs, and portable game consoles. The new component's high attenuation ensures effective noise suppression in audio applications.

By utilizing a ferrite material with a low distortion factor, TDK was able to reduce sound quality degradation to a level equal to that of a line without a noise filter. This makes it possible to implement noise protection while still extracting the full performance potential of the audio amplifier.

* As of May 2016, according to TDK data

Main applications

  • Audio lines (earphones, speakers, microphones) in devices such as smartphones, tablet PCs
    and portable game consoles

Main features and benefits

  • World's lowest total harmonic distortion + noise (THD+N) of 0%
  • High current rating of 1.6 A is suitable for speaker lines
  • Use of ferrite material with a low distortion factor drastically reduces audio distortion caused by filter insertion
  • High attenuation ensures effective noise suppression in audio applications

Key data

TypeImpedance
[Ω] 
DC resistance
[Ω]
Rated current
[A DC]
THD + N*
[%]
MAF1608GAD471C470 typ.0.06 typ.1.60

* at 1 kHz, 8 Ω, 1 W



Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media