TDK Electronics · TDK Europe

Inductors

May 19, 2015

High-performance multilayer power inductors

 Teaser_LG_en
  • High Q of up to 30 at 13.56 MHz
  • Narrow inductance tolerance of just ±5 percent

TDK Corporation has expanded its portfolio of multilayer power inductors with the new MLJ1608 high-performance series. Complementing the existing MLF1608 series of multilayer power inductors for signal lines, the MLJ1608 series was designed for use in near field communication (NFC) and power line applications especially in smartphones, tablets and NFC modules.

The new multilayer power inductors feature a high Q of up to 30 at 13.56 MHz, a narrow inductance tolerance of just ±5 percent, and excellent magnetic shielding characteristics. They thus meet all the requirements for coils used in NFC applications and are especially well-suited for the LC filtering circuit between the NFC control chip and antenna.

The current lineup covers inductance values from 160 nH to 560 nH. Thanks to their high rated currents ranging from 550 mA to 750 mA, they ensure operational stability even when handling the AC signal currents in the range of 100 mA to 300 mA that are encountered when the communication circuit is active. The compact IEC 1608 package (EIA 0603) of the MLJ1608 series has a footprint of 1.6 mm x 0.8 mm and a low-profile insertion height of 0.8 mm. Mass production of the MLJ1608 series began in April of this year.

The MLJ1608 series relies on a newly developed low-loss ferrite material from TDK which makes it possible to realize lower loss values with AC signals than achieved with similar sized wound coils. The superposition performance of the ferrite material has also been improved, resulting in characteristics that are on a par with those of conventional wound coils at the 300 mA peak current levels flowing in the NFC circuit.

An additional MLJ1005 series in an IEC 1005 (EIA 0402) package is currently under development and will add products suitable for low power NFC modules and applications requiring very small dimensions.

Glossary

  • NFC: Near field communication is a wireless standard that enables smartphones and other devices to communicate over very short distances of typically 10 cm or less.

Main applications

  • NFC applications in smartphones, tablets, NFC modules and general electronic devices

Main features and benefits

  • High Q of up to 30 at 13.56 MHz
  • Narrow inductance tolerance of just ±5 percent
  • Ferrite material for lower losses than achieved with similar sized wound coils
  • Superposition characteristics on a par with those of wound coils


Key data

SeriesDimensions
[mm]
Inductance at 25 MHz 
[nH]
DC resistance
[Ω]
Rated current
[mA]
I DC 1I DC 2
MLJ16081.6 x 0.8 x 0.8160 to 5600.12 to 0.40550 to 750400 to 700

I DC 1: Based on inductance change ratio (10% below nominal value)
I DC 2: Based on temperature rise (temperature rise of 25 K)