TDK Electronics · TDK Europe

Multilayer varistors

July 16, 2026

Compact and robust overvoltage protection

 Teaser_LG_en

Overvoltages and the resulting high surge currents can damage or even destroy electrical and electronic devices. Reliable overvoltage protection is therefore essential. Using a new ceramic material, TDK has now developed a series of multilayer varistors with high surge capabilities, combining compact dimensions with outstanding performance.

Overvoltages affecting electrical devices can arise from various sources, carry different energy levels, and enter systems through multiple paths.

ESD pulses, for example, which are measured according to IEC 61000-4-2, primarily impact the I/O ports of communication devices. These are tested using a voltage of either 8 kV for contact discharge or 15 kV for air discharge. The associated pulse shapes are characterized by an extremely steep edge with rise times in the nanosecond range. However, the energy level of these pulses is relatively low at just a few millijoules. For protection against ESD events, TDK offers a wide range of multilayer varistors (MLVs) in SMD packages across various voltage ratings. The smallest design has a footprint of just 0.4 mm x 0.2 mm with an extremely low height of only 0.23 mm. These varistors are therefore commonly used in compact mobile applications, such as smartphones, tablets, and wearables.

Another form of overvoltage is primarily injected into power supply lines. It may be caused by nearby lightning strikes or by load shedding. These events can cause surge currents of several kiloamperes that last microseconds. In the worst-case scenario, the energy of these pulses can carry several thousand joules of energy, which is several times greater than the energy levels encountered in ESD events. The ability of components to withstand these high-energy pulses is measured according to IEC 61000-4-5, using an 8/20 μs pulse shape for the short-circuit current and a 1.2/50 μs pulse shape for the open-circuit voltage (see Figures 1 and 2).

Pulse shapes according to IEC 61000-4-5

 Figure1a_en
Figure 1:

Measurement of the short circuit current (8/20 μs)

 Figure1b_en
Figure 2:

Measurement of the open-circuit voltage 1.2/50 μs

To ensure effective protection against such events, protection devices must be designed to handle the expected leakage currents and the corresponding energy levels. This is why conventional varistors tend to be relatively large.

New ceramic material enables more compact designs

To improve the performance and compactness of multilayer varistors, TDK has developed a new ceramic material for its new high-surge series of multilayer varistors. Thanks to a higher doping of the ZnO varistors with a special metal oxide, the new ceramic material boasts improved properties and a finer granular structure. This creates significantly more grain boundaries per unit of volume. Consequently, the current density can be increased by more than threefold within the same active volume of the component. At the same time, the relative permittivity increases severalfold, enabling a considerably higher electrical field strength (EV) – also within the same volume (Figure 3).

 Figure2_en
Figure 3:

Comparison of the conventional and new ceramic material TDK’s new multilayer varistors have a higher field strength thanks to their finer granular structure, which is achieved through a special metal oxide doping of the ZnO ceramic material. This results in two benefits: First, a higher number of internal electrodes can be integrated into the same component volume, thereby improving the high-surge performance. Second, the same performance can be achieved in a smaller component, permitting further miniaturization of the varistors.

Thanks to their improved electrical properties, varistors can now be designed with a higher voltage class by increasing the number of internal electrodes. This significantly raises the surge current capability of the component and allows for shrinking the component size for a given performance level. For example, standard varistors with a surge current capability of 1200 A (8/20 μs) are manufactured in an EIA 2220 case size. With the new ceramic, TDK has achieved the same performance in a 1210 form factor. This corresponds to a volume reduction of more than three times. The new varistors are therefore generally used in Internet of Things (IoT) and Industry 4.0 applications, where miniaturization plays a crucial role.

Lower clamping voltage and higher performance

Thanks to the higher permissible field strength of the new TDK ceramic material and the increased number of internal electrodes, the clamping voltage of the components has also been reduced. The clamping voltage is the value at which the varistor becomes conductive. At a given current level, an increase in clamping voltage leads to higher electrical power (P = V∙I), and ultimately, greater dissipation (E = P∙t) within the varistor. Conversely, smaller clamping voltages allow higher currents to achieve the same energy absorption capability.

For example, the TDK type CT2220K50E2G multilayer varistor from the existing surge protection series has a specified clamping voltage of 135 V at 10 A. In contrast, the new TDK CT2220S50E3G high-surge low-clamp type with the improved material achieves a surge current capability of 400 A at the same clamping voltage (Figure 4). Consequently, the new type provides a significantly higher protection level.

 

 Figure3a_en
Figure 4:

Higher surge current capability at the same clamping voltage. The new TDK high-surge/low-clamp varistor allows for a surge current of 400 A at a clamping voltage of 135 V.

Fewer components, better protection

To achieve the highest possible surge current capability with SMD multilayer varistors, multiple components are often connected in parallel. However, since varistors have voltage tolerances of up to ±20 percent, it is necessary to use precisely matched components for such applications. This represents a considerable cost factor. Another drawback is that, even with tight tolerances, the electrical characteristics of the individual components vary slightly. Consequently, during an overvoltage event, the current is distributed unevenly among the components, which can cause the most heavily loaded varistor to fail.

Thanks to the new TDK ceramic material, high surge current capability can now be achieved in a single varistor. This enhances reliability, reduces component count, and saves both PCB space and assembly costs.

Key data

TDK high-surge series of multilayer varistors
Case sizesEIA 1210 to 2220
Max. operating voltage [V DC]up to 65
Varistor voltage at 1 mA [V DC]up to 85
Surge current capability [A, 8/20 μs]up to 1 x 5000 and 10 x 3500
Clamping voltage at 200 A [V]max. 135 (with new ceramic)
Max. energy absorption (2 ms) [mJ]up to 15,000
Max. operating temperature [°C]125

 




Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media