TDK Electronics · TDK Europe

Magnetic sensors

June 12, 2018

TMR angle sensor in a TO-6 package for PCB-less applications

 Teaser_LG_en
  • Reliable and cost-effective solution for PCB-less applications
  • Fast response, high angular accuracy, and advanced compensation algorithms

TDK Corporation is expanding its portfolio of TMR angle sensors with the TAD2140 type in a TO-6 package for automotive and industrial applications. The new sensor provides an innovative system-in-package solution for PCB-less applications. It includes two full TMR bridges, a dedicated ASIC for signal conditioning and integrated passive components. Like all of TDK's TMR sensors, the TAD2140 features an angle accuracy of ±0.2 °, achieving the world's smallest angle error of only ±0.05 ° at room temperature. The sensors are capable of contactless sensing from 0 ° to 360 ° over a temperature range of −40 °C to +150 °C. The sensor's fast response, high angular accuracy, and advanced compensation algorithms make it ideal for the optimization of motor control applications such as BLDC motor commutation. Moreover, thanks to its small package size, the sensor is perfectly suited for applications with limited available space, such as steering motor commutation. Samples will be available from the third quarter of 2018. Start of production is planned for the third quarter of 2019.

The TAD2140 comes in a new TO-6 package that integrates six capacitors and one resistor. The sensor can be welded or soldered directly onto a package lead, a connector or a terminal, eliminating the need for a PCB, thus reducing total system size and cost. Furthermore, by using fewer external components and lowering the number of solder joints, thus improving the long-term reliability of the overall system.

The TAD2140 uses an embedded DSP from ICsense, an ASIC design specialist that TDK acquired in March 2017. Thanks to the integrated static and dynamic compensation functions of the ASIC, design-in effort is considerably reduced. The sensor can compensate any drifts of gain, offset or orthogonality as well as mechanical non-idealities like magnet tilt or displacement. In addition, the implemented algorithms allow higher assembly tolerances of mechanical components or increase of the system performance with existing solutions. The ASIC provides several digital outputs such as Hall emulation (UVW), encoder (ENC), pulse-width modulation (PWM), and SENT on two interfaces simultaneously. Furthermore, its various internal diagnostic features make it suitable for demanding automotive applications where functional safety is required (ASIL B rating).

Glossary

  • TMR: Tunnel Magneto Resistance. Of all magnetic field sensors, TMR offers the greatest sensitivity.

Main applications

  • Applications with limited available space, such as steering motor commutation 

Main features and benefits

  • New TO-6 package integrates six capacitors and one resistor for PCB-less applications
  • World's smallest angle error of just ±0.05 °
  • Angle accuracy of ±0.2 °
  • Digital output for all major interfaces, realized with an ASIC from ICsense
  • Automatic correction function and compensation of system errors
  • Contactless 360 ° angle measurement
  • Suitable for automotive applications thanks to a wide temperature range from −40 °C to +150 °C

Key data

TAD2140 
PackageTO6
Digital outputsUVW, ENC, PWM, SENT
Angle accuracy±0.2°
Temperature range−40 °C to 150°C
Magnetic field measuring range20 mT to 80 mT (typ.)
80 mT to 130 mT (extended)
SafetyAutomatic correction function
Sample availabilityThird quarter of 2018

Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media