Film capacitors
November 7, 2019
Robust power capacitors for the DC link
TDK Corporation (TSE:6762) presents the new B2568* series of EPCOS MKP DC link power capacitors, which offer outstanding robustness under harsh environmental conditions. The new capacitors are designed for voltages of between 900 and 3000 V DC and cover a capacitance range from 50 to 4000 µF. Depending on type, the capacitors are dimensioned for currents of up to 100 A. The ESL values range from 35 to 80 nH. Capacitors with ESL values of less than 20 nH are available upon request.
Thanks to the polyurethane filling, the windings have a high mechanical stability within the tightly sealed can. The capacitors comply with climate class C and pass a THB test (temperature, humidity, bias) at 85 °C, 85 percent relative humidity with a rated voltage applied for 1000 hours. Condensation up to a certain level on the capacitors during operation is also permissible. In addition, the new power capacitors meet all requirements concerning fire protection in rail vehicles according to EN 45545.
Thanks to their great robustness and the high rated voltages, these capacitors are particularly suitable for IGBT-based converters in traction applications, as well as medium-voltage drives.
Main applications
- IGBT-based converters in traction applications
- Medium-voltage drives
Main features and benefits
- Voltage range from 900 to 3000 V DC
- Capacitances from 50 to 4000 µF
- Tightly sealed design
- Fire protection according to EN 45545
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily