TDK Electronics · TDK Europe

Sensors

January 6, 2026

With TDK sensing solutions, Engo delivers augmented reality eyewear for performance athletics

 Teaser_LG
  • InvenSense, a TDK Group company, partners with Engo, whose augmented reality glasses enhance athletic performance by placing real-time training stats within an athlete’s field of vision 

  • Using TDK’s compact and ultra-low-power MEMS and TMR sensors with sensor fusion software, Engo offers its AR glasses at the same weight as standard sports sunglasses (36g) and with 12-hour active battery life 

  • TDK enables sensor-detected user gestures like tap detection, which make interactions seamless while running 

  • Engo smart glasses will be demonstrated at CES at TDK booth #15803 

TDK Corporation (TSE:6762) announces a customer partnership of InvenSense, a TDK group company with Engo, a new brand of performance sports eyewear using TDK custom sensing solutions to give athletes the power to train smarter without breaking focus. Engo uses the InvenSense PositionSense™ solution, which integrates MEMS and TMR sensors with sensor fusion software. With this solution, Engo glasses display highly accurate live navigation instructions and real-time stats in a runner’s field of view, without adding weight or draining battery power.  

“As athletes ourselves, our team designs the lightest and most comfortable sport eyewear—products we truly want for our own training. These glasses deliver the performance and navigation we need while meeting our weight and battery life targets,” said Engo CEO Eric Marcellin-Dibon. “Energy efficiency has always been at the core of our strategy, and TDK’s sensors and software solutions provide the features we need in the most compact, low-power chip. Their team has been an invaluable partner in turning our innovation ideas into reality.” 

PositionSense is a 2-chip 9-axis sensor solution for absolute orientation detection and fast sensor calibration at ultra-low power consumption. It integrates InvenSense’s 6-axis IMU and TDK’s 3-axis TMR-based magnetometer with on-chip sensor fusion software and off-chip pedestrian dead reckoning (PDR) software. This enables optimal positioning accuracy and gesture control for AR glasses and other smart devices. Devices using PositionSense can save battery life, since the sensors remain in a low-power mode while the rest of the device sleeps until other functions are needed. 

The 9-axis PositionSense solution has ultra-low power requirements, enabling the Engo glasses’ long 12-hour battery life. This means that marathon runners don’t need to worry about battery charges during events and can focus 100% of their attention on their form and pace. 

This TDK solution is easy to integrate into devices due to mature and flexible hardware and software. In addition to smart glasses, PositionSense enables next-gen positioning accuracy and advanced use cases for smartphones, wearables, robots, drones, and other emerging new device types. 

“We created the PositionSense solution to enable innovations like Engo’s AR glasses—lightweight technology that empowers seamless extended reality experiences, with natural user gestures,” said Rosa Chow, VP Software, InvenSense. “The stylish design of the Engo glasses integrates intelligent TDK sensor technology invisibly to deliver data in a way that promotes continuous concentration by athletes striving to maximize their performance.” 

The TDK sensor solutions within Engo eyewear are available via inquiry at https://invensense.tdk.com/smart-glasses or by emailing inv.sales.us@tdk.com

Features & Applications

Main applications 

  • AI smart glasses 

  • Augmented and extended reality eyewear 

  • Fitness or sports eyewear 

  • Ear buds or headphones 

  • Smart watches 

  • Smart rings 

  • Fitness bands 

  • AI-powered smart home devices  
     

Main features and benefits 

  • Ultra-low power IMU with lowest power gyroscope in the industry  

  • Superb vibration rejection with BalancedGyroTM technology 

  • Ultra-low power TMR magnetometer 

  • High accuracy head orientation tracking with on-chip gyro-assisted 9 axis fusion (GAF) algorithm, enabling always on magnetometer calibration for correct direction indication 

  • Customizable activity classification via machine learning and InvenSense sensor inference framework (SIF) 

  • Ultra-low power on-chip wear sense detection (donning/doffing) 

  • Intuitive UI control by user through gestures like tap, double/triple tap, head nodding or shaking 

Glossary

  • 6-axis: 3-axis gyroscope + 3-axis accelerometer 

  • 9-axis: 6-axis IMU + 3-axis TMR magnetometer 

  • GAF: gyro-assisted fusion 

  • IMU: inertial measurement unit 

  • MEMS: micro-electro-mechanical systems 

  • TMR: tunnel-magneto resistance 
     
     


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media