TDK Electronics · TDK Europe

Plant in Zhuhai

June 14, 2018

Varistor production expanded

 Teaser_LG

Breaking the ground to expand the Zhuhai plant in China: An extra 2600 m² is being added to front-end varistor production. Production in the new building is scheduled to begin at the end of this year. Over the next two years, the number of varistors produced here should increase by more than 10 percent to over two billion units.

The new production hall is being erected between two existing buildings. More than 85 percent of the new production building will be devoted to production lines. There will also be a common room area for employees. The new building is to be completed with no interruptions to production.

In addition to the ceramic protection devices, film capacitors and temperature sensors are being produced in Zhuhai. Ceramic protection devices such as varistors generate the most revenue. All in all, Zhuhai has about 60,000 m² of production space and employs roughly 3500 people.

 Figure_Products
Figure 1:

The broad portfolio of products manufactured in Zhuhai includes disk varistors, block varistors, high power capacitors and temperature sensor systems.

Profile plant in Zhuhai, China

 Figure_Map
Figure 2:

Zhuhai locations

Products

Ceramic protection devices
  • Disk varistors
  • Energy varistors
  • Strap and block varistors
  • SMD disk varistors
  • Inrush current limiters
  • PTC thermistors
Film capacitors
  • DC capacitors
  • MKP and HP power capacitors
  • PFC capacitors and key components (low voltage)
  • Power quality solutions (PQS)
Temperature sensors
  • NTC sensor systems for automotive and household electronics applications

Certifications

  • ISO 9001
  • ISO/TS 16949
  • ISO 14001
  • IRIS
  • ISO 3834


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media