Artificial Intelligence
July 15, 2025
TDK announces launch of TDK SensEI's edgeRX Vision for detecting ultra-small customer product defects with AI
TDK has unveiled the latest TDK SensEI product line, edgeRX Vision, an ultra-fast, AI-powered defect detection system that analyzes customer product images or movies and is capable of identifying components as small as 1 mm with exceptional precision.
The system boosts production efficiency by reducing false positives and minimizing downtime, operating at speeds of up to 2,000 parts per minute.
TDK Corporation (TSE: 6762) unveiled today the latest TDK SensEI product line, edgeRX Vision.
edgeRX Vision is a high-speed defect detection system that analyzes customer product images or movies and is capable of identifying even the smallest components—down to 1 mm by 0.5 mm—with exceptional precision.
Powered by advanced AI, the system delivers real-time, highly accurate defect detection while significantly reducing false positives. Working in conjunction with TDK SensEI’s edgeRX platform and sensors, edgeRX Vision enhances existing hardware infrastructure to minimize unnecessary machine stoppages and ensure a smoother, more efficient production flow. Operating at speeds of up to 2,000 parts per minute, even slight reductions in downtime can lead to substantial revenue gains—making edgeRX Vision an essential solution for high-throughput manufacturing environments.
Key features of edgeRX Vision include:
High-precision product defect detection
Adaptive learning and continuous improvement
Reduced false positives and negatives
Scalability across product lines
AI-based machine vision has evolved into a highly advanced and reliable technology, widely adopted across industries for its speed, precision, and adaptability. Modern systems leverage edge AI to process visual data in real time, reducing latency and dependence on cloud infrastructure. Transformer-based architectures and unified models like DINOv2 and SAM enable a wide range of vision tasks—such as detection, segmentation, and classification—without the need for task-specific retraining. These systems are also becoming more label-efficient through self-supervised and few-shot learning, lowering the cost of data preparation. Integration with language models has introduced multi-modal capabilities, allowing for more intuitive human-machine interaction. With these enhancements and new capabilities transforming the industry, now is a pivotal moment for TDK SensEI to introduce edgeRX Vision to the marketplace. AI-driven vision systems have become more scalable, robust, and cost-effective than ever before, making them essential for high-throughput, real-world production environments.
“edgeRX Vision will further enhance our existing automatic optical inspection (AOI) capabilities with high-velocity, AI-powered defect detection—right at the edge,” said Ken Takekawa, CEO of TDK Components USA. It’s capable of handling even the smallest MLCCs, measuring down to 1 mm by 0.5 mm, with exceptional precision. By deploying AI on our existing hardware, we significantly reduced the total cost of ownership by minimizing false positives. This improvement will lead to fewer machine stoppages due to inspection overkill and result in much higher production throughput. At speeds of up to 2,000 parts per minute, even small-time savings translate into substantial revenue gains.”
“The launch of edgeRX Vision marks a significant milestone in our mission to bring intelligent automation to the factory floor,” said Sandeep Pandya, CEO of TDK SensEI. “By harnessing the power of AI, edgeRX Vision delivers precise, real-time defect detection that enhances operational efficiency and product quality. Working seamlessly with our edgeRX sensors, this solution extends the capabilities of the edgeRX platform, offering manufacturers a smarter, more integrated approach to high-speed production challenges.”
Features & Applications
Main applications
Electronics manufacturing
Pharmaceuticals
Food and beverage
Main features and benefits
Improved Product Quality: ensuring consistent detection of defects, leading to higher-quality output
Reduced False Positives: Minimizes unnecessary rejections, keeping production lines running smoothly
Increased Throughput: Enables faster inspection without compromising accuracy, boosting production efficiency
Lower Operational Costs: Reduces labor costs and waste by automating inspection and minimizing rework
Glossary
Edge AI: The deployment of artificial intelligence models directly on local hardware (edge devices), allowing real-time data processing without needing to send data to the cloud
Transformer-Based Architectures: A class of deep learning models (e.g., Vision Transformers or ViTs) that process visual data using attention mechanisms, offering improved performance over traditional convolutional neural networks (CNNs)
Unified Vision Models: AI models like DINOv2 and Segment Anything Model (SAM) that can perform multiple vision tasks (e.g., detection, segmentation, classification) without needing separate models for each task
Few-Shot Learning: The ability of a model to learn new tasks or recognize new patterns from a very small number of examples
Multi-Modal AI: Systems that combine different types of data—such as images and text—to perform tasks like visual question answering or image captioning. Examples include models like CLIP and BLIP-2
False Positives/Negatives: In defect detection, a false positive is when a good part is incorrectly flagged as defective, while a false negative is when a defective part is missed
AOI: Automatic Optical Inspection
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily