TDK Electronics · TDK Europe

Corporate

November 6, 2025

TDK Electronics now uses 100% “green” electricity at all production sites

 Teaser_LG

TDK Corporation (TSE:6762) announces that its subsidiary TDK Electronics AG has reached an important global sustainability milestone. All the company’s production sites are now fully powered by electricity from renewable sources. With this, TDK Electronics has achieved its 2025 target of sourcing electricity solely from renewable energy sources and reaffirmed its role as a driver of sustainable transformation in the electronics industry. As a result, CO₂ emissions have been reduced by around 170,000 metric tons per year compared to the base year 2015. 

“By switching to renewable energy, we are making an important contribution to a sustainable future. I am very pleased that, in line with our ambitious climate protection goals, we have now decarbonized electricity sourcing at all TDK Electronics plants,” says Dr. Werner Lohwasser, CEO and COO of TDK Electronics. 

Global switch to “green” electricity 

While some production sites, such as Gravataí in Brazil or Deutschlandsberg in Austria, have been using green electricity for many years, the remaining sites have also switched this year. Batam (Indonesia) has been sourcing green electricity since April 2025, and the two Indian sites in Nashik and Kalyani followed in August and October this year. In addition, electricity is now generated at 13 sites through photovoltaic systems on rooftops or by external solar parks. For example, at the Nashik site (India), two external solar parks and rooftop systems cover around 75% of the annual electricity demand. All photovoltaic systems involving TDK Electronics currently generate a total of around 24,700 MWh per year. This figure is expected to rise to 44,000 MWh by 2026. 

CO₂-neutral production by 2030 

TDK Electronics aims to achieve CO₂ neutrality for Scope 1 and 2 emissions (according to the Greenhouse Gas Protocol) by 2030 through emission reduction and the offsetting of any remaining emissions with certified CO₂ compensations. To achieve this, the company plans to gradually replace fossil fuels, expand the use of heat pumps, and continue investing in photovoltaics and energy efficiency projects. 

By fully transitioning to renewable electricity, TDK Electronics contributes directly to the TDK Environmental Vision 2050 and the goal of realizing a carbon-neutral value chain. This achievement demonstrates how collective action and innovation within the Group are driving meaningful progress towards a more sustainable and resilient society. 



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK’s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads, software and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics, and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2025, TDK posted total sales of USD 14.4 billion and employed about 105,000 people worldwide.

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media