TDK Electronics · TDK Europe

May 6, 2021

Power capacitors: TDK introduces new DC link capacitors with exceptionally low ESL

 Bild_Teaser_en

TDK Corporation presents a new series of EPCOS power capacitors for DC link applications. The new capacitors are available for rated voltages of 600 V DC to 2000 V DC and cover a capacitance range of 20 µF to 270 µF. The current handling capacity can be up to 60 A at 55 °C with the ability to tolerate current peaks of up to 7.5 kA. The maximum permissible hot spot temperature is 85 °C.

The capacitors’ extremely low ESL values can be as low as 13 nH, depending on the type. Thanks to this and the low ESR values of min. 0.9 mΩ, the capacitors of the B2563xE* series are suitable for inverter solutions with fast-switching power modules. The low ESR value remains stable even at high switching frequencies of 100 kHz, while the low parasitic coefficients prevent significant voltage overshoots even when high currents are switched off.

The capacitors’ plastic cylindrical cases conform with UL 94 V0. Two connection types are available: M8 threaded bolts or M5 threaded holes. Typical applications include fast-switching converters and inverters for photovoltaic systems, traction in railway technology and inductive heating systems.

Main fields of application

  • Fast-switching converters and inverters for photovoltaic systems, traction and inductive heating systems 

Main features and benefits

  • Rated voltage of 600 V DC to 2000 V DC
  • Capacitance range from 20 µF to 270 µF
  • Extremely low ESL of max. 13 nH, ESR of min. 0.9 mΩ

Further information on the products can be found at www.tdk-electronics.tdk.com/en/power_capacitors.



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2021, TDK posted total sales of USD 13.3 billion and employed about 129,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media