TDK Electronics · TDK Europe

August 8, 2017

Overvoltage protection: Varistors with increased permissible operating temperature

 Bild_Teaser_en

TDK Corporation presents leaded EPCOS metal oxide disk varistors, which have now been approved for an increased operating temperature of 105 °C (previously 85 °C). The reason for this is the recertification of the B722* series of varistors in accordance with UL 1449, 4th Edition, and IEC 61051. Raising the permissible operating temperature to 105 °C also changes the climate category from 40/85/56 to 40/105/56. The flammability of the epoxy enclosure complies with UL 94 V-0.

The monolithic EPCOS varistors are available with rated voltages of between 11 VRMS and 1100 VRMS and, depending on type, can withstand surge currents of up to 20 kA (8/20 µs). To assist in the design process, PSpice libraries are available under www.epcos.com/tools_mlv .

The varistors are well suited for the protection of power supply and converter inputs for industrial electronics applications, as well as household appliances and telecommunication devices.

Main applications

  • Power supplies and converters for industrial electronics applications, as well as household appliances and telecommunication devices. 

Main features and benefits

  • Increased permissible operating temperature of 105 °C
  • Wide range of rated voltages from 11 VRMS to 1100 VRMS
  • High surge current capability of up to 20 kA (8/20 µs)

Further information on the products can be found under www.epcos.com/varistors_leaded

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes passive components, such as ceramic, aluminum electrolytic and film capacitors, ferrites and inductors, high-frequency products, and piezo and protection components, as well as sensors and sensor systems and power supplies. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK's further main product groups include magnetic application products, energy devices, and flash memory application devices. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2017, TDK posted total sales of USD 10.5 billion and employed about 100,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media