May 12, 2016
Inductors: Compact SMT high-current chokes
TDK Corporation has extended its portfolio of EPCOS ERU SMT power inductors with the ERU19 choke series that comprises ten different types. The inductance values of the new ERU chokes extend from 1.0 µH to 30 µH and their saturation currents range from 10.1 A DC to 43 A DC.
The outstanding feature of these new power inductors is their compact design: With a footprint of just 19.9 mm x 20.5 mm, they have low insertion heights of 8.35 mm (1.0 µH) to 10.85 mm (30 µH), depending on the type.
This low-profile design is based on a flat rectangular helical winding technology which results in lower losses. The DC resistances are between 1.20 mΩ and 18.65 mΩ.
The B82559*A019 series of high-current chokes is designed for operating temperatures of between -40 °C and +150 °C. They can be used as output and storage chokes in a wide variety of power supply topologies. These include point-of-load (POL) converters, DC-DC converters, high-current switch-mode power supplies and xEV applications. The components of the new series are RoHS-compatible and qualification to AEC-Q200 is pending.
Main applications
- Output and storage chokes for point-of-load (POL) converters, DC-DC converters, high-current switch-mode power supplies and xEV applications
Main features and benefits
- Compact dimensions thanks to flat rectangular helical winding
- High saturation currents of up to 43 A DC
- Low losses
Further information on the products can be found under www.epcos.com/eru_chokes
About TDK Corporation
TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes electronic components, modules and systems* marketed under the product brands TDK and EPCOS, power supplies, magnetic application products as well as energy devices, flash memory application devices, and others. TDK focuses on demanding markets in the areas of information and communication technology and consumer, automotive and industrial electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2016, TDK posted total sales of USD 10.2 billion and employed about 92,000 people worldwide.
* The product portfolio includes ceramic, aluminum electrolytic and film capacitors, ferrites, inductors, high-frequency components such as surface acoustic wave (SAW) filter products and modules, piezo and protection components, and sensors.