TDK Electronics · TDK Europe

March 8, 2018

Inductors: 3D transponder coils for 22 kHz with high sensitivity

 Bild_Teaser_en

TDK Corporation is extending its B82453C*A* series of 3D transponder coils with a new type that features an operating frequency of 22 kHz. The new component (B82453C0335A022) complements the existing spectrum designed for a frequency of 125 kHz and is suitable for automotive passive entry passive start (PEPS) and other access systems based on the lower frequency.

The new 3D transponder coil also offers high inductance values of 30 mH, 33 mH and 55 mH, respectively, for the x-, y- and z-axes. This results in extremely high sensitivity values of 25.5 mV/μT for the x- and y-axes, and 23.3 mV/μT for the z-axis. These are the world's highest sensitivity values for 3D transponder coils and are about 20 percent higher than those of existing products with comparable dimensions and inductance values.

Like the existing types for 125 kHz, the new 22-kHz coil is RoHS-compatible and has dimensions of just 11.5 x 12.5 x 3.6 mm. Moreover, thanks to its plastic overmolding and laser-welded connections the component is mechanically very stable. This has been proven in the severe drop tests prescribed for PEPS components. Accordingly, these transponder coils are qualified to AEC-Q200.

Main applications

  • Automotive PEPS systems and other access systems

Main features and benefits

  • High sensitivity of 25.5 mV/μT (x- and y-axes), 23.3 mV/μT (z-axis)
  • Dimensions of only 11.5 x 12.5 x 3.6 mm
  • Very high mechanical stability
  • Qualified to AEC-Q200

Key data

Ordering code AxisLR 
[mH]±5%
Q (typ.)
-10% /+15 %
S (typ.)
[mV/µT]
fres,min.
[kHz]
RDC max.
[Ω]
B82453C0335A022
X30.009.025.5170480
Y33.009.525.5170500
Z55.007.523.31401100


Further information on the products can be found under www.epcos.com/transponder.


About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes passive components, such as ceramic, aluminum electrolytic and film capacitors, ferrites and inductors, high-frequency products, and piezo and protection components, as well as sensors and sensor systems and power supplies. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK's further main product groups include magnetic application products, energy devices, and flash memory application devices. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2017, TDK posted total sales of USD 10.5 billion and employed about 100,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media