TDK Electronics · TDK Europe

SPE 10BASE-T1L Evaluation Board EVB-DLA-006

 EVB-DLA-006 Image

Key Features

  • Plug and Play Evaluation Boards fitting Analog Devices EVAL-ADIN1100EBZ or EVAL- ADIN1110EBZ
  • IEEE 802.3cg-2019 Power Class: 15
  • APL Power Class: 4
  • Typical rated current at 25 °C: 1810 mA
  •  Faster design and test phase
  • Complete inductor type line-up
  • High reliability components  
  • High current capabilities
  • Low stray capacitance
  • Operating temperature range: -40 °C … +125 °C
  • RoHs Compatible 

Applications

  • Test and Evaluation for 10BASE-T1L Applications

Ordering No.: B82010X1100A007

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Farnell Order from Mouser Download

Number of hits: 3
PDF Inventory Application Ports Power over Ethernet (PoE) Min. operating temperature (°C) Max. operating temperature (°C) Turns ratio Type Ordering code
10BASE-T1L magnetics module
Commercial
- - -40 125 1CT : 1CT ICI70CGI ICI70CGI-222
10BASE-T1L magnetics module
Commercial
- - -40 125 - RCM70CGI RCM70CGI-471
10BASE-T1L, PoDL - - -40 150 - PIS150H PIS150H-471M
Download all marked data sheets as zip file or export the search results in MS Excel format