TDK Electronics · TDK Europe

Power Capacitors

Number of hits: 1
PDF Inventory Ordering code Application Style Rated capacitance (µF) Number of phases Rated voltage (V DC) Rated current, max. (A) Peak current, max. (A) Surge current (kA) Terminals Dimensions (mm) Type
B25620C0757K881 General purpose,  DC link,  Drives MKP DC 750 1 900 55 5800 17.3 Female, M6 85x176 B25620

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list