TDK Electronics · TDK Europe

Hybrid Polymer Capacitors

Get data sheets and search

PDF Terminal style Lower category temperature (°C) Upper operating temperature (°C) Rated capacitance (µF) Rated voltage (V DC) Type
Axial-lead,  Soldering star -55 105 250 - 3700 25 - 80 B40650, B40750
Axial-lead,  Soldering star -55 150 1100 - 2700 25, 35 B40620, B40720
Axial-lead,  Soldering star -55 150 780 - 2200 25, 35 B40600, B40700
new
Axial-lead,  Soldering star -55 150 390 - 950 63 B40640, B40740
SMD -55 150 56 - 750 25 - 80 B40910
SMD -40 105 56 - 1000 25 - 80 B40950
SMD -55 145 82 - 270 50, 63 B40940
new
SMD -55 145 330 - 820 25, 35 B40930
SMD -55 125 390 - 1100 25, 35 B40921
SMD -55 125 330 - 820 25, 35 B40920
SMD -55 125 270 - 750 25, 35 B40900

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Overview of types
  • Major applications
  • General technical information
  • Quality and environment
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.