TDK Electronics · TDK Europe

Hybrid Polymer Capacitors

Number of hits: 552
PDF Inventory Ordering code Lower category temperature (°C) Upper operating temperature (°C) Rated voltage (V DC) Rated capacitance (µF) Capacitance tolerance (%) Diameter (mm) Length (mm) Rated useful life (h) Terminal style Terminal and packing configuration Type Max. ESR, 100 kHz, 20 °C (mOhm) Rated ripple current, 100 kHz, 125 °C (A)
B40720A7148M012 -55 150 35 1400 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40740B8397M011 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40720A7148M011 -55 150 35 1400 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40720A5228M002 -55 150 25 2200 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40740B8397M002 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40620A5228M011 -55 150 25 2200 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40650A5228M003 -55 105 25 2200 ±20 16 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40720A7148M002 -55 150 35 1400 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40910A0137M000 -55 150 80 130 ±20 10 16.5 >4000 SMD SMD standard B40910 16 4.1
B40640A8727M003 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40620A5228M001 -55 150 25 2200 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40720A7148M001 -55 150 35 1400 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40640A8727M011 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40620A5228M003 -55 150 25 2200 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40720A5228M001 -55 150 25 2200 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40640A8727M013 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40650A7118M001 -55 105 35 1100 ±20 14 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40921A7757M100 -55 125 35 750 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40921 13 4.2
B40910A0686M000 -55 150 80 68 ±20 10 10.2 >4000 SMD SMD standard B40910 30 2.8
B40910A0566M100 -55 150 80 56 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40910 30 2.8
B40910A0566M000 -55 150 80 56 ±20 10 10.2 >4000 SMD SMD standard B40910 30 2.8
B40720B7148M002 -55 150 35 1400 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40910A0137M100 -55 150 80 130 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40910 16 4.1
B40700A7148M012 -55 150 35 1400 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40640B8397M001 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40650A5168M003 -55 105 25 1600 ±20 14 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40650A5218M003 -55 105 25 2100 ±20 14 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40910A0686M100 -55 150 80 68 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40910 30 2.8
B40650A5218M001 -55 105 25 2100 ±20 14 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40620B7148M001 -55 150 35 1400 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40650A5228M001 -55 105 25 2200 ±20 16 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40720B7148M001 -55 150 35 1400 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40640B8537M003 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40650A7258M001 -55 105 35 2500 ±20 18 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40620A7118M001 -55 150 35 1100 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40740B8517M001 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40720A5278M012 -55 150 25 2700 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40740B8517M002 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40650B7148M003 -55 105 35 1400 ±20 16 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40720A7118M001 -55 150 35 1100 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40720A5168M011 -55 150 25 1600 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40720A5168M012 -55 150 25 1600 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40620A7118M003 -55 150 35 1100 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40920A5567M000 -55 125 25 560 ±20 10 12.5 >4000 SMD SMD standard B40920 18 3.2
B40600C5178M013 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40920A5477M000 -55 125 25 470 ±20 10 10.2 >4000 SMD SMD standard B40920 20 2.8
B40620A7148M003 -55 150 35 1400 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40600C5228M003 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40640B8517M013 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40600C5228M013 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40620A5218M013 -55 150 25 2100 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40650A7148M003 -55 105 35 1400 ±20 14 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40740B8397M012 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40640B8517M001 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40720A5218M002 -55 150 25 2100 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40640B8517M011 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40720A7118M012 -55 150 35 1100 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40620A5218M011 -55 150 25 2100 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40600C5128M001 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40910A6157M100 -55 150 50 150 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40910 17 4.6
B40700B7108M012 -55 150 35 1000 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40640B8727M013 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40910A6157M000 -55 150 50 150 ±20 10 12.5 >4000 SMD SMD standard B40910 17 4.6
B40910A6127M100 -55 150 50 120 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40910 22 4
B40750A0437M001 -55 105 80 430 ±20 16 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750A0347M002 -55 105 80 340 ±20 14 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40620A5168M001 -55 150 25 1600 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40750A0447M001 -55 105 80 440 ±20 18 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40740B8537M012 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40910A6207M000 -55 150 50 200 ±20 10 12.5 >4000 SMD SMD standard B40910 17 4.6
B40640B8727M001 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40600C5128M003 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40910A6187M100 -55 150 50 180 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40910 17 4.6
B40720A5228M012 -55 150 25 2200 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40910A6187M000 -55 150 50 180 ±20 10 12.5 >4000 SMD SMD standard B40910 17 4.6
B40720A5228M011 -55 150 25 2200 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40600C5128M013 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40600C5168M001 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40600C5168M003 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40910A6227M000 -55 150 50 220 ±20 10 16.5 >4000 SMD SMD standard B40910 13 5.5
B40740B8537M011 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40910A6207M100 -55 150 50 200 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40910 17 4.6
B40720A5168M002 -55 150 25 1600 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40720A5278M011 -55 150 25 2700 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40620A5168M011 -55 150 25 1600 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40750A0337M001 -55 105 80 330 ±20 16 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40620A5168M013 -55 150 25 1600 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40640B8537M011 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40910A6277M100 -55 150 50 270 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40910 13 5.5
B40910A6277M000 -55 150 50 270 ±20 10 16.5 >4000 SMD SMD standard B40910 13 5.5
B40910A6227M100 -55 150 50 220 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40910 13 5.5
B40620A5278M013 -55 150 25 2700 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40910A5567M100 -55 150 25 560 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40910 14 5.1
B40921A7417M100 -55 125 35 410 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40921 20 2.8
B40910A5567M000 -55 150 25 560 ±20 10 12.5 >4000 SMD SMD standard B40910 14 5.1
B40910A0826M100 -55 150 80 82 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40910 22 3.2
B40910A0826M000 -55 150 80 82 ±20 10 12.5 >4000 SMD SMD standard B40910 22 3.2
B40750A7118M001 -55 105 35 1100 ±20 14 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750A5378M001 -55 105 25 3700 ±20 18 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40910A5687M100 -55 150 25 680 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40910 10 5.8
B40910A5687M000 -55 150 25 680 ±20 10 16.5 >4000 SMD SMD standard B40910 10 5.8
B40910A6107M000 -55 150 50 100 ±20 10 10.2 >4000 SMD SMD standard B40910 22 4
B40910A5757M100 -55 150 25 750 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40910 10 5.8
B40640B8707M011 -55 150 63 700 ±20 18 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40910A5757M000 -55 150 25 750 ±20 10 16.5 >4000 SMD SMD standard B40910 10 5.8
B40750A5218M001 -55 105 25 2100 ±20 14 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40650A8467M003 -55 105 63 460 ±20 14 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40750A5228M001 -55 105 25 2200 ±20 16 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40650B8607M001 -55 105 63 600 ±20 16 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40750A5218M002 -55 105 25 2100 ±20 14 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40650A8607M003 -55 105 63 600 ±20 14 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40910A6127M000 -55 150 50 120 ±20 10 10.2 >4000 SMD SMD standard B40910 22 4
B40740A8397M002 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40740B8727M011 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40910A6107M100 -55 150 50 100 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40910 22 4
B40921A7687M000 -55 125 35 680 ±20 10 16.5 >4000 SMD SMD standard B40921 13 4.2
B40740A8397M011 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40700A5168M001 -55 150 25 1600 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40921A5118M000 -55 125 25 1100 ±20 10 16.5 >4000 SMD SMD standard B40921 13 4.2
B40700A5168M012 -55 150 25 1600 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40910A8107M000 -55 150 63 100 ±20 10 10.2 >4000 SMD SMD standard B40910 22 4
B40921A5108M000 -55 125 25 1000 ±20 10 16.5 >4000 SMD SMD standard B40921 13 4.2
B40921A7527M000 -55 125 35 520 ±20 10 12.5 >4000 SMD SMD standard B40921 18 3.2
B40921A7417M000 -55 125 35 410 ±20 10 10.2 >4000 SMD SMD standard B40921 20 2.8
B40650A0257M001 -55 105 80 250 ±20 14 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40650A8108M001 -55 105 63 1000 ±20 18 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40750A8108M001 -55 105 63 1000 ±20 18 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750B7188M001 -55 105 35 1800 ±20 18 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40910A5337M100 -55 150 25 330 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40910 16 4.6
B40910A5337M000 -55 150 25 330 ±20 10 10.2 >4000 SMD SMD standard B40910 16 4.6
B40700A5178M001 -55 150 25 1700 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40910A8127M000 -55 150 63 120 ±20 10 12.5 >4000 SMD SMD standard B40910 17 4.6
B40910B8107M000 -55 150 63 100 ±20 10 12.5 >4000 SMD SMD standard B40910 17 4.6
B40700A5228M001 -55 150 25 2200 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40921A5757M100 -55 125 25 750 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40921 18 3.2
B40910A5477M000 -55 150 25 470 ±20 10 12.5 >4000 SMD SMD standard B40910 14 5.1
B40750A8757M001 -55 105 63 750 ±20 18 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40921A5118M100 -55 125 25 1100 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40921 13 4.2
B40750B5278M001 -55 105 25 2700 ±20 18 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750A8467M001 -55 105 63 460 ±20 14 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40910A5477M100 -55 150 25 470 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40910 14 5.1
B40750A7148M002 -55 105 35 1400 ±20 14 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750B8607M001 -55 105 63 600 ±20 16 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750A8797M002 -55 105 63 790 ±20 16 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750A7188M002 -55 105 35 1800 ±20 16 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40640A8397M003 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40910A7337M100 -55 150 35 330 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40910 14 5.1
B40910A7337M000 -55 150 35 330 ±20 10 12.5 >4000 SMD SMD standard B40910 14 5.1
B40910A7277M100 -55 150 35 270 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40910 16 4.6
B40700A5228M011 -55 150 25 2200 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40910A7277M000 -55 150 35 270 ±20 10 10.2 >4000 SMD SMD standard B40910 16 4.6
B40700A5228M012 -55 150 25 2200 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40700A7787M001 -55 150 35 780 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40910A7397M100 -55 150 35 390 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40910 14 5.1
B40910A7397M000 -55 150 35 390 ±20 10 12.5 >4000 SMD SMD standard B40910 14 5.1
B40910A7527M100 -55 150 35 520 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40910 10 5.8
B40910A7527M000 -55 150 35 520 ±20 10 16.5 >4000 SMD SMD standard B40910 10 5.8
B40910A7477M100 -55 150 35 470 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40910 10 5.8
B40700A7108M001 -55 150 35 1000 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40910A7477M000 -55 150 35 470 ±20 10 16.5 >4000 SMD SMD standard B40910 10 5.8
B40700A7108M002 -55 150 35 1000 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40700A7108M011 -55 150 35 1000 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40910A8157M000 -55 150 63 150 ±20 10 16.5 >4000 SMD SMD standard B40910 13 5.5
B40650A0437M003 -55 105 80 430 ±20 16 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40650A0437M001 -55 105 80 430 ±20 16 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40650A0337M001 -55 105 80 330 ±20 16 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40650A0347M001 -55 105 80 340 ±20 14 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40910A8826M000 -55 150 63 82 ±20 10 10.2 >4000 SMD SMD standard B40910 22 4
B40910A8187M100 -55 150 63 180 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40910 13 5.5
B40700A7108M012 -55 150 35 1000 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40910A8187M000 -55 150 63 180 ±20 10 16.5 >4000 SMD SMD standard B40910 13 5.5
B40700B7108M001 -55 150 35 1000 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40910A8157M100 -55 150 63 150 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40910 13 5.5
B40920A7437M000 -55 125 35 430 ±20 10 12.5 >4000 SMD SMD standard B40920 18 3.2
B40600C7787M003 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40920A7397M000 -55 125 35 390 ±20 10 12.5 >4000 SMD SMD standard B40920 18 3.2
B40600C7787M011 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40740A8517M011 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40740A8517M001 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40600C7108M013 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40740B8957M001 -55 150 63 950 ±20 18 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40740A8727M001 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40740A8537M001 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40640B8957M001 -55 150 63 950 ±20 18 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40740A8537M002 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40640B8957M011 -55 150 63 950 ±20 18 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40720A7188M001 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40600C7148M001 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40920A7627M000 -55 125 35 620 ±20 10 16.5 >4000 SMD SMD standard B40920 13 4.2
B40600C7148M011 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40640A8517M003 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40910A7367M000 -55 150 35 360 ±20 10 12.5 >4000 SMD SMD standard B40910 14 5.1
B40640A8517M011 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40910A8826M100 -55 150 63 82 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40910 22 4
B40910A8127M100 -55 150 63 120 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40910 17 4.6
B40640A8397M013 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40910A8107M100 -55 150 63 100 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40910 22 4
B40720B7148M012 -55 150 35 1400 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40600C7148M013 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40910A7367M100 -55 150 35 360 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40910 14 5.1
B40620A7188M013 -55 150 35 1400 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40700A5128M001 -55 150 25 1200 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40921A5757M000 -55 125 25 750 ±20 10 12.5 >4000 SMD SMD standard B40921 18 3.2
B40720A7188M012 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40921A5587M000 -55 125 25 580 ±20 10 10.2 >4000 SMD SMD standard B40921 20 2.8
B40720A7188M011 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40700A5128M011 -55 150 25 1200 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40921A7477M000 -55 125 35 470 ±20 10 12.5 >4000 SMD SMD standard B40921 18 3.2
B40921A5687M000 -55 125 25 680 ±20 10 12.5 >4000 SMD SMD standard B40921 18 3.2
B40640A8537M013 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40910A0107M000 -55 150 80 100 ±20 10 12.5 >4000 SMD SMD standard B40910 22 3.2
B40910B8107M100 -55 150 63 100 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40910 17 4.6
B40720A7188M002 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40910A0117M100 -55 150 80 110 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40910 16 4.1
B40640A8537M003 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40910A0117M000 -55 150 80 110 ±20 10 16.5 >4000 SMD SMD standard B40910 16 4.1
B40640A8537M011 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40910A0107M100 -55 150 80 100 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40910 22 3.2
B40930A7437M000 -55 145 35 430 ±20 10 12.5 >4000 SMD SMD standard B40930 18 4
B40950A0826M100 -40 105 80 82 ±20 10 12.8 >10000 SMD SMD vibration-resistance B40950 30 ---
B40930A7397M000 -55 145 35 390 ±20 10 12.5 >4000 SMD SMD standard B40930 18 4
B40950A0826M000 -40 105 80 82 ±20 10 12.5 >10000 SMD SMD standard B40950 30 ---
B40930A7337M000 -55 145 35 330 ±20 10 10.2 >4000 SMD SMD standard B40930 20 3.6
B40921A5108M100 -55 125 25 1000 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40921 13 4.2
B40950A0686M100 -40 105 80 68 ±20 10 12.8 >10000 SMD SMD vibration-resistance B40950 30 ---
B40930A5627M000 -55 145 25 620 ±20 10 12.5 >4000 SMD SMD standard B40930 18 4
B40950A0566M100 -40 105 80 56 ±20 10 10.5 >10000 SMD SMD vibration-resistance B40950 33 ---
B40950A0137M100 -40 105 80 130 ±20 10 16.8 >10000 SMD SMD vibration-resistance B40950 22 ---
B40950A6107M100 -40 105 50 100 ±20 10 10.5 >10000 SMD SMD vibration-resistance B40950 30 ---
B40930A5627M100 -55 145 25 620 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40930 18 4
B40950A6107M000 -40 105 50 100 ±20 10 10.2 >10000 SMD SMD standard B40950 30 ---
B40930A5567M100 -55 145 25 560 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40930 18 4
B40950A5687M100 -40 105 25 680 ±20 10 12.8 >10000 SMD SMD vibration-resistance B40950 18 ---
B40930A5477M100 -55 145 25 470 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40930 20 3.6
B40921A5687M100 -55 125 25 680 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40921 18 3.2
B40950A5567M100 -40 105 25 560 ±20 10 10.5 >10000 SMD SMD vibration-resistance B40950 20 ---
B40921A5587M100 -55 125 25 580 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40921 20 2.8
B40921A5567M100 -55 125 25 560 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40921 20 2.8
B40930A5567M000 -55 145 25 560 ±20 10 12.5 >4000 SMD SMD standard B40930 18 4
B40950A5108M100 -40 105 25 1000 ±20 10 16.8 >10000 SMD SMD vibration-resistance B40950 15 ---
B40930A5477M000 -55 145 25 470 ±20 10 10.2 >4000 SMD SMD standard B40930 20 3.6
B40950A5108M000 -40 105 25 1000 ±20 10 16.5 >10000 SMD SMD standard B40950 15 ---
B40930A7627M000 -55 145 35 620 ±20 10 16.5 >4000 SMD SMD standard B40930 13 5
B40950A8187M100 -40 105 63 180 ±20 10 16.8 >10000 SMD SMD vibration-resistance B40950 15 ---
B40950A6187M000 -40 105 50 180 ±20 10 12.5 >10000 SMD SMD standard B40950 22 ---
B40930A7437M100 -55 145 35 430 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40930 18 4
B40950A6157M100 -40 105 50 150 ±20 10 12.8 >10000 SMD SMD vibration-resistance B40950 22 ---
B40930A7397M100 -55 145 35 390 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40930 18 4
B40950A6157M000 -40 105 50 150 ±20 10 12.5 >10000 SMD SMD standard B40950 22 ---
B40930A7337M100 -55 145 35 330 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40930 20 3.6
B40950A6127M100 -40 105 50 120 ±20 10 10.5 >10000 SMD SMD vibration-resistance B40950 30 ---
B40930A5827M100 -55 145 25 820 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40930 13 5
B40950A6127M000 -40 105 50 120 ±20 10 10.2 >10000 SMD SMD standard B40950 30 ---
B40930A5827M000 -55 145 25 820 ±20 10 16.5 >4000 SMD SMD standard B40930 13 5
B40950A6277M000 -40 105 50 270 ±20 10 16.5 >10000 SMD SMD standard B40950 15 ---
B40940A8127M000 -55 145 63 120 ±20 10 12.5 >4000 SMD SMD standard B40940 22 3.4
B40950A6227M100 -40 105 50 220 ±20 10 16.8 >10000 SMD SMD vibration-resistance B40950 15 ---
B40940B8107M000 -55 145 63 100 ±20 10 12.5 >4000 SMD SMD standard B40940 22 3.4
B40950A6227M000 -40 105 50 220 ±20 10 16.5 >10000 SMD SMD standard B40950 15 ---
B40940A8826M000 -55 145 63 82 ±20 10 10.2 >4000 SMD SMD standard B40940 30 2.8
B40950A6207M100 -40 105 50 200 ±20 10 12.8 >10000 SMD SMD vibration-resistance B40950 22 ---
B40950A6207M000 -40 105 50 200 ±20 10 12.5 >10000 SMD SMD standard B40950 22 ---
B40950B8107M100 -40 105 63 100 ±20 10 12.8 >10000 SMD SMD vibration-resistance B40950 22 ---
B40950B0686M100 -40 105 80 68 ±20 10 10.5 >10000 SMD SMD vibration-resistance B40950 33 ---
B40950B0686M000 -40 105 80 68 ±20 10 10.2 >10000 SMD SMD standard B40950 33 ---
B40930A7627M100 -55 145 35 620 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40930 13 5
B40950A8826M100 -40 105 63 82 ±20 10 10.5 >10000 SMD SMD vibration-resistance B40950 30 ---
B40950A6187M100 -40 105 50 180 ±20 10 12.8 >10000 SMD SMD vibration-resistance B40950 22 ---
B40940A6157M000 -55 145 50 150 ±20 10 12.5 >4000 SMD SMD standard B40940 22 3.4
B40920A5477M100 -55 125 25 470 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40920 20 2.8
B40940A8826M100 -55 145 63 82 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40940 30 2.8
B40950A7687M100 -40 105 35 680 ±20 10 16.8 >10000 SMD SMD vibration-resistance B40950 15 ---
B40940A6127M100 -55 145 50 120 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40940 30 2.8
B40950A7687M000 -40 105 35 680 ±20 10 16.5 >10000 SMD SMD standard B40950 15 ---
B40940A6127M000 -55 145 50 120 ±20 10 10.2 >4000 SMD SMD standard B40940 30 2.8
B40950A7477M100 -40 105 35 470 ±20 10 12.8 >10000 SMD SMD vibration-resistance B40950 18 ---
B40940A6107M100 -55 145 50 100 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40940 30 2.8
B40920A7337M000 -55 125 35 330 ±20 10 10.2 >4000 SMD SMD standard B40920 20 2.8
B40950A7397M100 -40 105 35 390 ±20 10 10.5 >10000 SMD SMD vibration-resistance B40950 20 ---
B40940A6107M000 -55 145 50 100 ±20 10 10.2 >4000 SMD SMD standard B40940 30 2.8
B40950A6277M100 -40 105 50 270 ±20 10 16.8 >10000 SMD SMD vibration-resistance B40950 15 ---
B40920A5627M000 -55 125 25 620 ±20 10 12.5 >4000 SMD SMD standard B40920 18 3.2
B40940A8107M000 -55 145 63 100 ±20 10 10.2 >4000 SMD SMD standard B40940 30 2.8
B40920A7397M100 -55 125 35 390 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40920 18 3.2
B40950A7477M000 -40 105 35 470 ±20 10 12.5 >10000 SMD SMD standard B40950 18 ---
B40940A6207M100 -55 145 50 200 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40940 22 3.4
B40920A7337M100 -55 125 35 330 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40920 20 2.8
B40950A8187M000 -40 105 63 180 ±20 10 16.5 >10000 SMD SMD standard B40950 15 ---
B40950A7397M000 -40 105 35 390 ±20 10 10.2 >10000 SMD SMD standard B40950 20 ---
B40940A6207M000 -55 145 50 200 ±20 10 12.5 >4000 SMD SMD standard B40940 22 3.4
B40920A5827M100 -55 125 25 820 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40920 13 4.2
B40950A8157M100 -40 105 63 150 ±20 10 16.8 >10000 SMD SMD vibration-resistance B40950 15 ---
B40940A6187M100 -55 145 50 180 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40940 22 3.4
B40920A5827M000 -55 125 25 820 ±20 10 16.5 >4000 SMD SMD standard B40920 13 4.2
B40950A8157M000 -40 105 63 150 ±20 10 16.5 >10000 SMD SMD standard B40950 15 ---
B40940A6187M000 -55 145 50 180 ±20 10 12.5 >4000 SMD SMD standard B40940 22 3.4
B40920A5627M100 -55 125 25 620 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40920 18 3.2
B40950A8127M100 -40 105 63 120 ±20 10 12.8 >10000 SMD SMD vibration-resistance B40950 22 ---
B40940A6157M100 -55 145 50 150 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40940 22 3.4
B40950A8107M100 -40 105 63 100 ±20 10 10.5 >10000 SMD SMD vibration-resistance B40950 30 ---
B40950A5687M000 -40 105 25 680 ±20 10 12.5 >10000 SMD SMD standard B40950 18 ---
B40950A5567M000 -40 105 25 560 ±20 10 10.2 >10000 SMD SMD standard B40950 20 ---
B40920A5567M100 -55 125 25 560 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40920 18 3.2
B40940B8107M100 -55 145 63 100 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40940 22 3.4
B40921A5567M000 -55 125 25 560 ±20 10 10.2 >4000 SMD SMD standard B40921 20 2.8
B40950A0566M000 -40 105 80 56 ±20 10 10.2 >10000 SMD SMD standard B40950 33 ---
B40921A7397M100 -55 125 35 390 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40921 20 2.8
B40940A8107M100 -55 145 63 100 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40940 30 2.8
B40950A8127M000 -40 105 63 120 ±20 10 12.5 >10000 SMD SMD standard B40950 22 ---
B40940A6277M100 -55 145 50 270 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40940 15 4.5
B40920A7627M100 -55 125 35 620 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40920 13 4.2
B40940A6277M000 -55 145 50 270 ±20 10 16.5 >4000 SMD SMD standard B40940 15 4.5
B40940A6227M100 -55 145 50 220 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40940 15 4.5
B40920A7437M100 -55 125 35 430 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40920 18 3.2
B40940A6227M000 -55 145 50 220 ±20 10 16.5 >4000 SMD SMD standard B40940 15 4.5
B40950B8107M000 -40 105 63 100 ±20 10 12.5 >10000 SMD SMD standard B40950 22 ---
B40950A8107M000 -40 105 63 100 ±20 10 10.2 >10000 SMD SMD standard B40950 30 ---
B40950A8826M000 -40 105 63 82 ±20 10 10.2 >10000 SMD SMD standard B40950 30 ---
B40950A0137M000 -40 105 80 130 ±20 10 16.5 >10000 SMD SMD standard B40950 22 ---
B40921A7757M000 -55 125 35 750 ±20 10 16.5 >4000 SMD SMD standard B40921 13 4.2
B40950A0117M100 -40 105 80 110 ±20 10 16.8 >10000 SMD SMD vibration-resistance B40950 22 ---
B40921A7687M100 -55 125 35 680 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40921 13 4.2
B40940A8187M100 -55 145 63 180 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40940 15 4.5
B40950A0117M000 -40 105 80 110 ±20 10 16.5 >10000 SMD SMD standard B40950 22 ---
B40940A8187M000 -55 145 63 180 ±20 10 16.5 >4000 SMD SMD standard B40940 15 4.5
B40940A8157M100 -55 145 63 150 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40940 15 4.5
B40921A7397M000 -55 125 35 390 ±20 10 10.2 >4000 SMD SMD standard B40921 20 2.8
B40940A8157M000 -55 145 63 150 ±20 10 16.5 >4000 SMD SMD standard B40940 15 4.5
B40940A8127M100 -55 145 63 120 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40940 22 3.4
B40950A0107M100 -40 105 80 100 ±20 10 12.8 >10000 SMD SMD vibration-resistance B40950 30 ---
B40921A7527M100 -55 125 35 520 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40921 18 3.2
B40950A0107M000 -40 105 80 100 ±20 10 12.5 >10000 SMD SMD standard B40950 30 ---
B40921A7477M100 -55 125 35 470 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40921 18 3.2
B40950A0686M000 -40 105 80 68 ±20 10 12.5 >10000 SMD SMD standard B40950 30 ---
B40650A5278M001 -55 105 25 2700 ±20 16 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40650A5378M001 -55 105 25 3700 ±20 18 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40640B8397M003 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40640B8397M011 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40650A5278M003 -55 105 25 2700 ±20 16 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40620A7148M013 -55 150 35 1400 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40640B8397M013 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40620A7148M011 -55 150 35 1400 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40740B8397M001 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40620B7148M011 -55 150 35 1400 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40700A7148M001 -55 150 35 1400 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40700A7148M002 -55 150 35 1400 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40700A7148M011 -55 150 35 1400 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40650A5168M001 -55 105 25 1600 ±20 14 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40620B7148M003 -55 150 35 1400 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40640B8537M001 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40620A7118M011 -55 150 35 1100 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40620A5218M001 -55 150 25 2100 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40720A7118M002 -55 150 35 1100 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40620A5218M003 -55 150 25 2100 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40720A5218M001 -55 150 25 2100 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40650B7148M001 -55 105 35 1400 ±20 16 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40650B5278M001 -55 105 25 2700 ±20 18 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40650B7188M001 -55 105 35 1800 ±20 18 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40740B8517M011 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40740B8517M012 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40600C5228M001 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40600C5228M011 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40650A7118M003 -55 105 35 1100 ±20 14 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40720A5218M011 -55 150 25 2100 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40720A5218M012 -55 150 25 2100 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40650A7148M001 -55 105 35 1400 ±20 14 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40650A7188M003 -55 105 35 1800 ±20 16 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40720A7118M011 -55 150 35 1100 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40650A7188M001 -55 105 35 1800 ±20 16 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40620A7118M013 -55 150 35 1100 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40640B8517M003 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40620A7148M001 -55 150 35 1400 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40700B7108M011 -55 150 35 1000 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40640B8727M011 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40740B8727M001 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40750A5168M001 -55 105 25 1600 ±20 14 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40620A5278M003 -55 150 25 2700 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40620A5278M001 -55 150 25 2700 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40620A5168M003 -55 150 25 1600 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40750A0437M002 -55 105 80 430 ±20 16 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40620A5228M013 -55 150 25 2200 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40650A8467M001 -55 105 63 460 ±20 14 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40750A0607M001 -55 105 80 600 ±20 18 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40600C5128M011 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40640B8727M003 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40740B8537M002 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40750A0257M002 -55 105 80 250 ±20 14 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40720A5168M001 -55 150 25 1600 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40750A0257M001 -55 105 80 250 ±20 14 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750A0337M002 -55 105 80 330 ±20 16 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40600C5168M011 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40720A5278M002 -55 150 25 2700 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40750A0347M001 -55 105 80 340 ±20 14 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40640B8537M013 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40600C5168M013 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40720A5278M001 -55 150 25 2700 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40740B8537M001 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40600C5178M001 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40600C5178M003 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40620A5278M011 -55 150 25 2700 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40600C5178M011 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40750A7148M001 -55 105 35 1400 ±20 14 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750A8607M002 -55 105 63 600 ±20 14 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750A7118M002 -55 105 35 1100 ±20 14 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750A5278M002 -55 105 25 2700 ±20 16 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40650A8797M003 -55 105 63 790 ±20 16 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40750A5278M001 -55 105 25 2700 ±20 16 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750A8607M001 -55 105 63 600 ±20 14 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750A8467M002 -55 105 63 460 ±20 14 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40740B8707M001 -55 150 63 700 ±20 18 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40740B8707M011 -55 150 63 700 ±20 18 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40740B8727M012 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40640B8707M001 -55 150 63 700 ±20 18 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40740A8397M001 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40650A8797M001 -55 105 63 790 ±20 16 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40750A5228M002 -55 105 25 2200 ±20 16 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40650A8607M001 -55 105 63 600 ±20 14 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40750A5168M002 -55 105 25 1600 ±20 14 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40740B8727M002 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40650B8607M003 -55 105 63 600 ±20 16 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40700A5168M002 -55 150 25 1600 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40700A5168M011 -55 150 25 1600 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40650A0257M003 -55 105 80 250 ±20 14 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40750B7148M002 -55 105 35 1400 ±20 16 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40650A8757M001 -55 105 63 750 ±20 18 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40750B7148M001 -55 105 35 1400 ±20 16 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40700A5178M002 -55 150 25 1700 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40700A5178M011 -55 150 25 1700 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40700A5178M012 -55 150 25 1700 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40640A8397M001 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40750A7258M001 -55 105 35 2500 ±20 18 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750A7188M001 -55 105 35 1800 ±20 16 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750B8607M002 -55 105 63 600 ±20 16 25 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40750A8797M001 -55 105 63 790 ±20 16 30 >10000 Soldering star Soldering star hybrid polymer version B40750 --- ---
B40640A8397M011 -55 150 63 390 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40700A5228M002 -55 150 25 2200 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40700A7787M002 -55 150 35 780 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40650A0607M001 -55 105 80 600 ±20 18 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40650A0447M001 -55 105 80 440 ±20 18 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40700A7787M011 -55 150 35 780 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40700A7787M012 -55 150 35 780 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40650A0347M003 -55 105 80 340 ±20 14 30 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40650A0337M003 -55 105 80 330 ±20 16 25 >10000 Axial-lead Axial-lead hybrid polymer version B40650 --- ---
B40700B7108M002 -55 150 35 1000 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40600C7787M001 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40600C7787M013 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40600C7108M001 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40740A8517M002 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40740A8517M012 -55 150 63 510 ±20 14 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40740A8397M012 -55 150 63 390 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40600C7108M003 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40600C7108M011 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40600D7108M001 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40600D7108M003 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40740A8537M011 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40740A8537M012 -55 150 63 530 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40740B8957M011 -55 150 63 950 ±20 18 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40620A7188M001 -55 150 35 1400 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40600D7108M011 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40600D7108M013 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40600C7148M003 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600 --- ---
B40620A7188M003 -55 150 35 1400 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40640A8517M013 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40720B7148M011 -55 150 35 1400 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40720 --- ---
B40620B7148M013 -55 150 35 1400 ±20 16 25 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40740A8727M002 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40740A8727M011 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40640A8517M001 -55 150 63 510 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40740A8727M012 -55 150 63 720 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40740 --- ---
B40700A5128M002 -55 150 25 1200 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40640A8727M001 -55 150 63 720 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40620A7188M011 -55 150 35 1400 ±20 16 30 >4000 Soldering star Soldering star hybrid polymer version B40620 --- ---
B40640A8537M001 -55 150 63 530 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40640 --- ---
B40700A5128M012 -55 150 25 1200 ±20 14 25 >4000 Soldering star Soldering star hybrid polymer version B40700 --- ---
B40900A6227M000 -55 125 50 220 ±20 10 16.5 >4000 SMD SMD standard B40900 15 2.4
B40900B7477M000 -55 125 35 470 ±20 10 16.5 >4000 SMD SMD standard B40900 13 4.2
B40900C5687M000 -55 125 25 680 ±20 10 16.5 >4000 SMD SMD standard B40900 13 3
B40900A6207M100 -55 125 50 200 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 22 2
B40900C5567M100 -55 125 25 560 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 18 2.4
B40900A6207M000 -55 125 50 200 ±20 10 12.5 >4000 SMD SMD standard B40900 22 2
B40900C5567M000 -55 125 25 560 ±20 10 12.5 >4000 SMD SMD standard B40900 18 2.4
B40900C5477M100 -55 125 25 470 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 18 2.4
B40900C5477M000 -55 125 25 470 ±20 10 12.5 >4000 SMD SMD standard B40900 18 2.4
B40900B5757M100 -55 125 25 750 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40900 13 4.2
B40900C7567M100 -55 125 35 560 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40900 13 3
B40900B5757M000 -55 125 25 750 ±20 10 16.5 >4000 SMD SMD standard B40900 13 4.2
B40900B7397M100 -55 125 35 390 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 18 3.2
B40900C7567M000 -55 125 35 560 ±20 10 16.5 >4000 SMD SMD standard B40900 13 3
B40900B5687M100 -55 125 25 680 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40900 13 4.2
B40900B7397M000 -55 125 35 390 ±20 10 12.5 >4000 SMD SMD standard B40900 18 3.2
B40900C7477M100 -55 125 35 470 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40900 13 3
B40900B5687M000 -55 125 25 680 ±20 10 16.5 >4000 SMD SMD standard B40900 13 4.2
B40900B7367M100 -55 125 35 360 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 18 3.2
B40900A6187M100 -55 125 50 180 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 22 2
B40900C7477M000 -55 125 35 470 ±20 10 16.5 >4000 SMD SMD standard B40900 13 3
B40900B5567M100 -55 125 25 560 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 18 3.2
B40900B7337M100 -55 125 35 330 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 18 3.2
B40900A6187M000 -55 125 50 180 ±20 10 12.5 >4000 SMD SMD standard B40900 22 2
B40900C7397M100 -55 125 35 390 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 18 2.4
B40900B7277M100 -55 125 35 270 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40900 20 2.8
B40900A6157M100 -55 125 50 150 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 22 2
B40900C5337M100 -55 125 25 330 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40900 20 2.1
B40900C5337M000 -55 125 25 330 ±20 10 10.2 >4000 SMD SMD standard B40900 20 2.1
B40900A6157M000 -55 125 50 150 ±20 10 12.5 >4000 SMD SMD standard B40900 22 2
B40900B8107M100 -55 125 63 100 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 22 2
B40900A6127M100 -55 125 50 120 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40900 30 1.7
B40900B8107M000 -55 125 63 100 ±20 10 12.5 >4000 SMD SMD standard B40900 22 2
B40900A8826M100 -55 125 63 82 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40900 30 1.7
B40900B5567M000 -55 125 25 560 ±20 10 12.5 >4000 SMD SMD standard B40900 18 3.2
B40900B5477M100 -55 125 25 470 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 18 3.2
B40900C7397M000 -55 125 35 390 ±20 10 12.5 >4000 SMD SMD standard B40900 18 2.4
B40900A6127M000 -55 125 50 120 ±20 10 10.2 >4000 SMD SMD standard B40900 30 1.7
B40900C7367M100 -55 125 35 360 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 18 2.4
B40900B5337M100 -55 125 25 330 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40900 20 2.8
B40900A6107M100 -55 125 50 100 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40900 30 1.7
B40900C7367M000 -55 125 35 360 ±20 10 12.5 >4000 SMD SMD standard B40900 18 2.4
B40900B7367M000 -55 125 35 360 ±20 10 12.5 >4000 SMD SMD standard B40900 18 3.2
B40900A6107M000 -55 125 50 100 ±20 10 10.2 >4000 SMD SMD standard B40900 30 1.7
B40900A8826M000 -55 125 63 82 ±20 10 10.2 >4000 SMD SMD standard B40900 30 1.7
B40900C7337M100 -55 125 35 330 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 18 2.4
B40900B7337M000 -55 125 35 330 ±20 10 12.5 >4000 SMD SMD standard B40900 18 3.2
B40900A8187M100 -55 125 63 180 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40900 15 2.4
B40900A0826M100 -55 125 80 82 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 30 2
B40900C7337M000 -55 125 35 330 ±20 10 12.5 >4000 SMD SMD standard B40900 18 2.4
B40900A8187M000 -55 125 63 180 ±20 10 16.5 >4000 SMD SMD standard B40900 15 2.4
B40900A0826M000 -55 125 80 82 ±20 10 12.5 >4000 SMD SMD standard B40900 30 2
B40900A8157M100 -55 125 63 150 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40900 22 2.4
B40900A8157M000 -55 125 63 150 ±20 10 16.5 >4000 SMD SMD standard B40900 22 2.4
B40900B7277M000 -55 125 35 270 ±20 10 10.2 >4000 SMD SMD standard B40900 20 2.8
B40900B5477M000 -55 125 25 470 ±20 10 12.5 >4000 SMD SMD standard B40900 18 3.2
B40900C7277M100 -55 125 35 270 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40900 20 2.1
B40900C7277M000 -55 125 35 270 ±20 10 10.2 >4000 SMD SMD standard B40900 20 2.1
B40900B5337M000 -55 125 25 330 ±20 10 10.2 >4000 SMD SMD standard B40900 20 2.8
B40900C5757M100 -55 125 25 750 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40900 13 3
B40900A0686M100 -55 125 80 68 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 30 2
B40900C5757M000 -55 125 25 750 ±20 10 16.5 >4000 SMD SMD standard B40900 13 3
B40900A0686M000 -55 125 80 68 ±20 10 12.5 >4000 SMD SMD standard B40900 30 2
B40900C5687M100 -55 125 25 680 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40900 13 3
B40900A0566M100 -55 125 80 56 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40900 33 1.7
B40900A8127M100 -55 125 63 120 ±20 10 12.8 >4000 SMD SMD vibration-resistance B40900 22 2
B40900A0566M000 -55 125 80 56 ±20 10 10.2 >4000 SMD SMD standard B40900 33 1.7
B40900A8127M000 -55 125 63 120 ±20 10 12.5 >4000 SMD SMD standard B40900 22 2
B40900A0117M100 -55 125 80 110 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40900 22 2.4
B40900A8107M100 -55 125 63 100 ±20 10 10.5 >4000 SMD SMD vibration-resistance B40900 30 1.7
B40900A8107M000 -55 125 63 100 ±20 10 10.2 >4000 SMD SMD standard B40900 30 1.7
B40900A6277M100 -55 125 50 270 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40900 15 2.4
B40900A0117M000 -55 125 80 110 ±20 10 16.5 >4000 SMD SMD standard B40900 22 2.4
B40900B7567M100 -55 125 35 560 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40900 13 4.2
B40900A6277M000 -55 125 50 270 ±20 10 16.5 >4000 SMD SMD standard B40900 15 2.4
B40900B7567M000 -55 125 35 560 ±20 10 16.5 >4000 SMD SMD standard B40900 13 4.2
B40900A6227M100 -55 125 50 220 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40900 15 2.4
B40900B7477M100 -55 125 35 470 ±20 10 16.8 >4000 SMD SMD vibration-resistance B40900 13 4.2

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list