TDK Electronics · TDK Europe

SMT Inductors: SIMID 2220-T, Series B82442T

 SMT Inductors SIMID2220-T Image

Key Features

  • LR from 1.0 to 10000 µH
  • Tolerances ±10% and ±20%

Ordering No.: B82442X002

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 10
PDF Inventory Inductance (µH) Inductance tolerance (%) Rated current (A)  Saturation current (typ.) (A) Resistance (max.) (Ohm) Quality factor Qmin Resonance frequency (min.) (MHz) EIA Size/Series Unit Terminals Application Type Ordering Code
2200 ±10 0.1 0.205 22.5 30 1.2 2220-T Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82442T B82442T1225K050
10 ±10 1.42 2.8 0.132 15 19 2220-T Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82442T B82442T1103K050
470 ±10 0.24 0.46 4.73 20 2.6 2220-T Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82442T B82442T1474K050
1000 ±10 0.15 0.31 9.5 30 1.8 2220-T Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82442T B82442T1105K050
4700 ±10 0.073 0.145 48.6 30 0.8 2220-T Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82442T B82442T1475K050
22 ±10 1.04 2.05 0.238 15 13 2220-T Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82442T B82442T1223K050
10000 ±10 0.046 0.11 112 25 0.5 2220-T Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82442T B82442T1106K050
47 ±10 0.7 1.35 0.519 15 8 2220-T Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82442T B82442T1473K050
100 ±10 0.51 0.98 0.99 20 6.1 2220-T Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82442T B82442T1104K050
220 ±10 0.33 0.64 2.21 20 3.9 2220-T Blister Tape (12mm), Reel Diam. (330mm) - Automotive B82442T B82442T1224K050
Download all marked data sheets as zip file or export the search results in MS Excel format