TDK Electronics · TDK Europe

High-Voltage Contactors

October 28, 2026

TDK launches 1000 V and 1500 V contactors for xEVs, DC fast-charging, and AI data center infrastructure

 Bild_Teaser_en

TDK Corporation (TSE: 6762) has introduced the HVC28 and HVC29 series of gas-filled, high-voltage DC contactors with optional mechanical auxiliary contact. Both series are available with continuous current ratings of 300 A, 400 A, 500 A, and 600 A. The HVC28 is designed primarily for automotive systems with operating DC voltages of up to 1000 V and high short-circuit currents. Meanwhile, the HVC29 is built for industrial power systems that require operating DC voltages of up to 1500 V.

The HVC28 has a continuous-current capability of up to 600 A and a short-circuit current handling capability of 16 kA for 5 ms. Under specified resistive-load test conditions, the contactor can perform one maximum cut-off operation at 1600 A and 1000 V. Therefore, it is particularly useful for xEV battery disconnect units, high-voltage junction boxes, traction battery systems, commercial vehicles, and DC fast-charging stations.

The HVC29 can handle maximum operating voltages of 1500 V and continuous currents of up to 600 A. It has a short-circuit current handling capability of 6 kA for 5 ms. Typical industrial applications include energy storage systems, solid-state transformers, uninterruptible power supplies, and DC fast-charging stations. In AI data centers, these contactors can support the upcoming 800 VDC power architectures.

Both series use a ceramic, gas-filled arc chamber to quickly and reliably interrupt DC currents. Their polarity-free main terminals enable bidirectional current flow, supporting applications in which power can flow in either direction. An integrated connector simplifies low-voltage connections and system installation.

For mechanically linked feedback on the state of the main contact, a normally closed mirror contact is available as an optional accessory. This auxiliary contact complies with IEC 60947-4-1 and can be used to determine whether the main contact has opened or closed. It supports switching-state monitoring in safety-relevant automotive and industrial systems.

Both the HVC28 and the HVC29 are available with 12 V or 24 V single coils. Each coil consumes 6 W at the nominal voltage. Both models measure 95.5 x 96 x 49 mm (H x W x D). The HVC28 weighs about 640 g, while the HVC29 is slightly less at about 630 g. They operate within a temperature range of -40 °C to +85 °C. The components are CE- and UKCA-compliant, as well as certified to UL 60947-4-1. CCC certification is pending.

Features & Applications

Main applications

HVC28

  • Battery disconnect units and high-voltage junction boxes
  • Traction battery systems in passenger and commercial vehicles
  • xEV high-voltage power systems
  • DC fast-charging stations

HVC29

  • Energy storage systems
  • Solid-state transformers
  • Uninterruptible power supplies
  • AI data-center power systems
  • DC fast-charging stations

     

Main features and benefits

  • Continuous-current versions from 300 to 600 A
  • Maximum DC operating voltage 1000 V (HVC28) and 1500 V (HVC29)
  • Short-circuit current handling capability of 16 kA for 5 ms (HVC28)
  • Optional normally closed mirror contact according to IEC 60947-4-1
  • Gas-filled ceramic arc chamber for fast and reliable current interruption
  • Polarity-free main terminals for bidirectional operation
  • Integrated connector for easy installation
  • 12 V and 24 V single-coil versions
  • Operating temperature range from -40 °C to +85 °C
  • RoHS compatible
     

Key Data

Type

Operating DC voltage (max.) [V]

Continuous currents [A]

Short-circuit capability (5 ms) [kA]

HVC281000300 … 60016
HVC291500300 … 6006


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Film Capacitors

October 21, 2026

TDK introduces compact Y1 safety capacitors for operations up to 500 V (AC) and +125 °C

 Bild_Teaser_en

TDK Corporation (TSE: 6762) has introduced the compact B3201*A5/B5/C5 series of Y1 safety capacitors designed to suppress EMI in demanding automotive and industrial applications. The metallized polypropylene (MKP) film capacitors are rated for AC voltages of 500 V and DC voltages of up to 1500 V. Featuring a maximum operating temperature of up to +125 °C (with derating), they combine a space-saving footprint with AEC-Q200 Rev. E compliance and high robustness under severe ambient conditions. Typical applications include xEV power electronics, on-board chargers, EV charging infrastructure, industrial drives, power supplies, renewable energy converters, and energy storage systems.

This series offers capacitance values ranging from 0.47 to 33 nF and is available with lead spacings of 15 and 22.5 mm. The smaller B32012 variants measure 5.0 x 10.5 x 18.0 mm, and the B32013 types extend the capacitance range to 33 nF. The compact dimensions help developers implement reliable line-to-ground filtering where PCB space is limited. Parallel wire leads support conventional through-hole mounting. The components are available untaped or in ammo-pack and reel configurations.

The capacitors are rated for continuous operation at 500 V (AC) and 1500 V (DC), respectively, at temperatures of up to +110 °C. At operating temperatures above +110 °C and up to the maximum of +125 °C, the operating voltage must be derated by 1.5% per degree Celsius. Operation within this elevated temperature range is limited to a maximum of 1000 hours.

For applications exposed to heat and humidity, the B3201*A5/B5/C5 series is tested at +85 °C, 85% relative humidity, and 500 V (AC) for 500 hours (THB test). Their self-healing MKP construction supports reliable operation under electrical stress, while the plastic case and epoxy resin sealing meet UL 94 V-0 flammability requirements. The series is approved according to IEC/EN/UL 60384-14, CSA E60384-14, and GB/T 6346.14.

Features & Applications

Main applications

  • xEV power electronics and on-board chargers
  • EV charging infrastructure
  • Industrial drives and frequency converters
  • Telecom, datacom, and server power supplies
  • Solar PV inverters and renewable energy systems
  • Uninterruptible power supplies (UPS) and energy storage systems (ESS)

     

Main features and benefits

  • Y1 safety class for line-to-ground EMI suppression
  • Rated AC voltage of 500 V
  • Maximum operating temperature of +125 °C
  • Compact dimensions for space-constrained PCB layouts
  • AEC-Q200 Rev. E compliant
  • THB performance at +85 °C, 85% RH, and 500 V AC for 500 hours
  • Good self-healing properties
  • ENEC, UL, CSA, and CQC approvals
  • RoHS-compatible


     

Key Data

TypeCapacitance 
[nF]
Lead spacing 
[mm]
Dimensions 
(W x H x L, min.) [mm]
Dimensions 
(W x H x L, max.) [mm]
B32012*A5/B5/C50.47 … 10155.0 x 10.5 x 18.011.0 x 18.5 x 18.0
B32013*A5/B5/C55.6 … 3322.56.0 x 15.0 x 26.514.0 x 23.5 x 26.5


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Inductors

October 6, 2026

TDK expands multilayer inductors for automotive power-over-coax circuits

 Bild_Teaser_en
  • Delivers high impedance at frequencies up to 2 GHz
  • Provides 1.7 to 2 times higher impedance than conventional components
  • Compact 1608 size using multilayer processing technologies

TDK Corporation (TSE:6762) expands the MLJ1608-G series (1.6 x 0.8 x 0.8 mm; L x W x T) of multilayer inductors for automotive power-over-coax (PoC) circuits. Mass production of these new components began in October 2026.

Automotive PoC enables power and data to be transmitted simultaneously over a single coaxial cable. It is used primarily in automotive cameras that form part of advanced driver-assistance systems (ADAS). Multiple cameras installed at the front, rear, sides, and other areas of a vehicle detect the surrounding environment, and the resulting information is processed by an electronic control unit (ECU) to support safe driving. Traditionally, two cables—one for power and one for data—were required to connect an automotive camera to an ECU. PoC consolidates these functions into just one coaxial cable. This reduces the number of cables in a vehicle, offering benefits such as higher reliability, more compact wiring, reduced vehicle weight, and lower CO₂ emissions.

Before the signals can be processed, PoC systems require a wideband filter consisting of multiple inductors to separate the data signal and the power. Through its proprietary material and structural designs, the MLJ1608-G series achieves high impedance across the frequency range from 300 MHz to 2 GHz, owing to its high inductance of 1.2 μH, compared with 0.56 μH for conventional products. In the 100–700 MHz range, it provides 1.7 to 2 times higher impedance than conventional components, thereby delivering effective noise suppression. With its size of 1608, the component also helps to make camera modules smaller.

For the development of inductors for automotive PoC applications, TDK will continue to expand its lineup to meet evolving market needs through optimized designs utilizing multilayer, wire-wound, and thin-film technologies. In doing so, TDK will contribute to improving the quality of PoC transmission signals.

Features & Applications

Main applications

  • PoC circuits for automotive cameras

Main features and benefits

  • Achieves high impedance at frequencies up to 2 GHz
  • Achieves 1.7 to 2 times higher impedance than conventional components
  • Compact 1608 size using multilayer processing technologies
  • AEC‑Q200 compliant
     

Glossary

PoC: Transmission technology whereby both data and power are simultaneously transmitted over the same coaxial cable
ADAS: Advanced driver-assistance systems
ECU: Electronic control unit

 

 

Key Data

Type

Inductance
[μH] @25 MHz

DC resistance
(typ.) [Ω]

DC resistance
(max.) [Ω]

Rated current
(max.) [mA]
at +105 °C

Rated current
(max.) [mA]
at +125 °C

MLJ1608WGC1R2MTD251.25 ± 20%0.811.20350200

Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Film Capacitors

September 30, 2026

TDK presents DC-link capacitors rated for up to +135 °C in automotive and industrial applications

 Bild_Teaser_en

TDK Corporation (TSE: 6762) presents the B3272*A/G/T series of DC-link film capacitors. These are qualified for continuous operation at case temperatures of up to +135 °C, with no derating required up to +105 °C. These components feature an EPN dielectric. This blend of polypropylene (PP) and cyclic olefin copolymer (COC) has already been proven in TDK’s ModCap UHP power capacitors. This allows DC-link designs for demanding automotive and industrial power electronics applications to have greater thermal headroom.

On-board charging units, xEV traction inverters, DC-DC converters, industrial drives, and high-end power supplies must operate reliably even as power density increases, in confined spaces, and at higher ambient temperatures. These constraints subject passive components to growing thermal and electrical stress. The B3272*A/G/T series is designed to meet the demands of such applications.

The series spans rated DC voltages from 800 to 1200 V and rated capacitance values from 1.0 to 60 µF, with three lead spacings: 27.5 mm, 37.5 mm, and 52.5 mm (B32728G, 4-pin). The 4-pin G-types support low-inductance busbar interfaces and help reduce parasitic loop area in fast-switching inverter stages, while the low-profile T variant addresses height-constrained layouts in compact automotive and industrial assemblies.

The flame-retardant plastic case and epoxy resin sealing both comply with UL 94 V-0. The series is AEC-Q200E qualified and RoHS-compatible, supporting global use in automotive and industrial converters where thermal headroom, reliability, and compact integration must be optimized together.

For the B3272*A/G/T series, TDK provides various SPICE model libraries and the web-based Capacitor Life And Rating Application (CLARA) tool.

 

 

Features & Applications

Main applications

DC-link solutions in demanding applications like

  • xEV traction inverters
  • on-board chargers
  • automotive DC-DC converters
  • industrial drives
  • high-end power supplies
     

Main features and benefits

  • Maximum operating temperature +135 °C
  • No derating up to +105 °C
  • High CV product, compact
  • 2-pin and 4-pin versions; low-profile variant available
  • Good self-healing properties
  • Overvoltage capability
  • Low losses with high current capability
  • Long useful life (100 000 h at VR and +85 °C)
  • AEC-Q200E qualified
  • RoHS-compatible

     

Key Data

TypeRated voltage VR [V]Rated capacitance CR [µF]IRMS,max (+85 °C, 10 kHz) [A]No. of pinsLead spacing [mm]Case height [mm]
B32724A800 … 12001.0 … 12.03.5 … 13.5227.519.0 … 36.5
B32726A2.0 … 12.04.3 … 10.0237.522.0 … 32.5
B32726T2.7 … 9.05.2 … 8.0237.515.0 … 19.0
(low profile)
B32726G6.0 … 40.09.0 … 24.0437.537.0 … 48.0
B32728G20.0 … 60.016.5 … 24.0452.545.0 … 50.0



Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Aluminum Electrolytic Capacitors

August 4, 2026

TDK adds vibration-resistant axial and soldering-star capacitors for 125 V and upgrades 63 V series

 Bild_Teaser_en

TDK Corporation (TSE: 6762) has expanded its axial/soldering star-aluminum electrolytic capacitor lineup with 125 V-rated components to the B43693/B43793 series (125 V to 250 V) and upgraded the 63-V series of existing B41687/B41787 (25 V to 63 V). This complements the product spectrum, addressing the increasing demand for compact and high-ripple-current DC-link capacitor banks with battery voltages ranging from 48-V battery systems to 120 V. These are frequently used in applications such as small xEVs and micromobility platforms, as well as industrial systems like forklifts, electric boats, and humanoid robots.

The B43693/B43793 series eliminates the need for connecting capacitors in series by supporting higher DC-link voltages within a single component. This can simplify capacitor-bank design and enhance system robustness and efficiency. Supporting ripple currents of up to 21.6 A, the components operate at temperatures of up to +140 °C. Capacitance values range from 56 µF to 650 µF, housed in can sizes from 16 x 25 mm to 21 x 49 mm (diameter x length). The 125-V variant is generally used for 96-V system designs constrained by space, exposed to high thermal stress, and subject to dynamic load conditions requiring stable energy buffering.

The B41687/B41787 series shares the same axial/soldering-star construction, providing design standardization across voltage classes. They operate at up to +150 °C and offer capacitance values from 510 µF to 4800 µF.

All four series are characterized by low equivalent series resistances (ESR) and high ripple current capabilities, reducing power losses and improving thermal efficiency within the DC-link stage of inverters, for example. Their mechanical design supports harsh environmental conditions, offering standard vibration resistance up to 20 g, with options for up to 60 g upon request. Axial-lead and soldering star terminals provide flexible mounting configurations, including horizontal and vertical mounting on PCBs and busbars.

Furthermore, by optimized mounting to a heat sink, 125-V capacitors of the B43693/B43793 series achieve more than double the standard ripple currents, allowing customers to drastically reduce the size and cost of capacitor banks. For example, the specified ripple current of an 18 x 30 mm component jumps from 5.2 A (at +105 °C ambient temperature) to 11.1 A when the aluminum case is maintained at +105 °C via a heat sink. This offers designers critical advantages in power density, reduced ESR, fewer pieces per bank, and consequently lower assembly costs without sacrificing reliability.

 

 

Features & Applications

Main applications

  • Automotive electronics
  • Micromobility inverters
  • Industrial electronics
  • Forklifts
  • Humanoid robots
     

Main features and benefits

  • High ripple current capability
  • Useful life of 2500 h at an ambient temperature of +125 °C
  • Vibration resistance up to 20 g, up to 60 g available upon request
  • PCB area/volume saving
  • RoHS-compatible

     

Glossary

  • g: Earth's gravitational acceleration (9.81 m/s²)


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Inductors

July 23, 2026

TDK presents SMD common-mode chokes for up to 80 V/35 A with a minimized PCB footprint

 Bild_Teaser_en

TDK Corporation (TSE:6762) presents the EP21 series (ordering code: B82552J*J021) of flat-wire double chokes. These components are designed for common-mode EMI filtering and are available in an SMD format with dimensions of only 23.8 x 17.7 mm and heights ranging from 21.6 to 22.3 mm. To minimize board space, these components feature underbody termination. They can be used as common-mode chokes for applications such as DC-DC converters or other low-voltage EMC protection circuits. Their four-pin design enhances mechanical reliability.

They can handle rated voltages of 48 V (AC) or 80 V (DC) and rated currents of 20.3 to 35 A without derating up to +70 °C. However, if the temperature exceeds +70 °C, derating is required. The DC resistance is as low as 0.44 mΩ, while the rated inductance ranges from 160 to 640 µH, with an average stray inductance as low as 200 nH. Depending on the type, the maximum impedance occurs at frequencies between 500 kHz and 3 MHz.

 

Features & Applications

Main applications

  • Common-mode chokes in DC-DC converters
  • Low-voltage EMC protection

     

Main features and benefits

  • High rated currents
  • High rated inductance
  • Low DC resistance
  • MnZn ferrite
  • Flat-wire winding
  • Surface-mount technology
  • Compact size due to underbody termination

     

Key Data

Ordering code

Rated current IR [A]

Rated inductance 
LR [µH]

DC resistance Rtyp [mΩ]

Stray inductance Lstray, AVG [nH]

Dimensions (L x W x H) [mm]

B82552J2164J02135.01600.4420023.8 x 17.7 x 22.3
B82552J2284J02130.82800.8039023.8 x 17.7 x 21.9
B82552J2444J02123.54401.2550023.8 x 17.7 x 21.7
B82552J2644J02120.36401.7590023.8 x 17.7 x 21.6


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Transformers

July 1, 2026

TDK introduces compact SMD components for gate drivers and isolated DC-DC converters in xEVs

 Bild_Teaser_en

TDK Corporation (TSE:6762) introduces the E13 EM series (ordering code: B8280*F*). These IGBT/FET gate drive transformers are designed for automotive 500-V battery systems, enabling reliable isolation in traction inverters and compact DC-DC converters. By meeting stringent creepage and clearance requirements, this new series supports safe and efficient power conversion in xEV platforms, where robust insulation and space-efficient design are crucial to next-generation electrified mobility.

The E13 EM series features a compact SMD design built on a MnZn ferrite core, with a footprint of 18.6 x 14.6 mm and a height of up to 12 mm. The components support typical operating frequencies between 100 kHz and 400 kHz and are available for either flyback or push-pull topologies. They have inductance values ranging from approximately 1.8 µH to 240 µH and saturation currents of up to 9 A. This enables design flexibility across various power architectures. Low leakage inductance and optimized winding structures ensure stable signal transmission and high efficiency in applications with fast-switching power semiconductors.

A key feature of the E13 EM series is its advanced insulation system. The transformers have creepage distances of up to 6.3 mm and clearance distances of up to 5.5 mm and meet the requirements for basic insulation at 500 V (DC) and reinforced insulation at 300 V, compliant with IEC 60664-1 and IEC 61558-2-16. The components are specified for transient overvoltages up to 2500 V and a partial discharge extinction voltage of 900 V. They are qualified to AEC-Q200 Rev. E and designed for operation from -40 °C to +150 °C, meeting the reliability requirements of automotive applications.

 

Features & Applications

Main applications

  • AC-DC power supplies
  • Isolated DC-DC converters (flyback and push-pull topology)
  • Gate drive transformers for IGBT/MOSFET
  • xEV inverter and auxiliary power systems

     

Main features and benefits

  • Insulation compliant with IEC 60664-1 and IEC 61558-2-16
  • Basic insulation: 500 V DC working voltage; reinforced insulation: 300 V (RMS), OVC II
  • Compact SMD design: 18.6 x 14.6 mm footprint, 12 mm max. height
  • Wide operating temperature range: -40 °C to +150 °C
  • Qualified to AEC-Q200 Rev. E
  • RoHS compatible
  • Suitable for lead-free reflow soldering (JEDEC J-STD-020F)

     

Key Data

Ordering code

Topology

Turns ratio

LN1 [μH]

ISAT [A]

Frequency [kHz]

B82802F0007A213Flyback1:1:0.5 (N1+N2:N3:N4)30 ±10 %
(N1+N2)
2100 … 400
B82802F0004A213Flyback1:2:2 (N1:N2:N3)14.4 ±15 %1.6
B82802F0005A113Flyback1:1 (N1:N2)1.8 ±10 %9
B82804F0503A200Push-pull1:3.78:1.55 (N1:N2:N3)≥ 50—
B82804F0114A200Push-pull1:1:1.5:1.5 (N1:N2:N3:N4)≥ 110—
B82804F0244A210Push-pull1:1:1 (N1:N2:N3)≥ 240—


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media