TDK Electronics · TDK Europe

SMT Isolated Transformer - EP9 Core Series B82804E

 SMT Isolated Transformer EP9 Image

Key Features

  • Ltyp from 47 to 260 μH
  • Leakage Inductance Lleak: from 1.7 to 5 µH
  • Parasitic capacitance Cp: 2 pF
  • Voltage-time product from 15/30 to 20/40 V*μs
  • AEC-Q200 REV E

Ordering No.: B82804X0001

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 2
PDF Inventory Inductance (min.) (μH) Turns ratio (pri-sec) Stray inductance primary (μH) DC resistance primary (Ω) DC resistance secondary (Ω) Capacitance (pF) Resonance frequency (MHz) Test voltage (V) Voltage time area (μVs) Type Ordering code Core shape
260 1:2.8:1.53 5 0.18 1.25 2 0.1~0.4 2500V AC, 50 Hz/1s 20/40 B82804E B82804E0164A200 EP9
47 1:2.9:1 1.7 0.14 0.4 2 0.1~0.4 2500V AC, 50 Hz/1s 15/30 B82804E B82804E0473A200 EP9
Download all marked data sheets as zip file or export the search results in MS Excel format