TDK Electronics · TDK Europe

SMT Isolated Transformers - EP6 Series – B78416A*A003

 SMT Isolated Transformers - EP6 Image

Key Features

  • Turns ratio N1 : N2 : Np from 1 : 1 : 8.42 to 1 : 1 : 15
  • Inductance L from 0.23 to 5 mH
  • Frequency range: 50 ... 300 kHz (typ.)
  • Operating temperature range: -40 ... +125 °C
  • High voltage tes: 200 V RMS (50 Hz, 1 s)
  • RoHS compatible
  • AEC-Q200

Ordering No.: B78416X1

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 5
PDF Inventory Core shape Inductance nom. (mH) Operating frequency (kHz) Device temp., min (°C) Device temp., max (°C) Dimensions (l x w x h) (mm) Application Type Ordering code
EP6 0.23 300 -40 125 7.6 x 8.8 x 7.1 Ultrasonic park assist
Industrial distance measuring
Robotics
B78416 B78416A2386A003
EP6 4.2 50 -40 125 7.6 x 8.8 x 7.1 Ultrasonic park assist
Industrial distance measuring
Robotics
B78416 B78416A2430A003
EP6 5 50 -40 125 7.6 x 8.8 x 7.1 Ultrasonic park assist
Industrial distance measuring
Robotics
B78416 B78416A2433A003
EP6 3 52 -40 125 7.6 x 8.8 x 7.1 Ultrasonic park assist
Industrial distance measuring
Robotics
B78416 B78416A2360A003
EP6 3 52 -40 125 7.6 x 8.8 x 7.1 Ultrasonic park assist
Industrial distance measuring
Robotics
B78416 B78416A2232A003
Download all marked data sheets as zip file or export the search results in MS Excel format