TDK Electronics · TDK Europe

Strap Varistors

Number of hits: 72
PDF Inventory Application Design Max. operating voltage (V DC) Max. operating voltage (V AC) Surge current (A) Energy absorption (J) Features/Series Capacitance, typ. (pF) Type Ordering code
Industrial Strap varistor 320 250 75000 800 HighE,  StandarD,  LS50 series 5600 LS50K250PK2 B72250L0251K102
Industrial Strap varistor 200 150 75000 570 HighE,  StandarD,  LS50 series 9500 LS50K150P B72250L0151K100
Industrial Strap varistor 170 130 75000 490 HighE,  StandarD,  LS50 series 10500 LS50K130P B72250L0131K100
Industrial Strap varistor 320 250 50000 490 HighE,  AdvanceD,  LS41 series 2900 LS41K250QPK2 B72241L0251K102
Industrial Strap varistor 320 250 40000 490 HighE,  StandarD,  LS40 series 2900 LS40K250QP B72240L0251K100
Industrial Strap varistor 200 150 40000 360 HighE,  StandarD,  LS40 series 4800 LS40K150QPK2 B72240L0151K102
Industrial Strap varistor 320 250 50000 490 HighE,  AdvanceD,  LS41 series 2900 LS41K250QP B72241L0251K100
Industrial Strap varistor 745 550 40000 960 HighE,  StandarD,  LS40 series 1400 LS40K550QP B72240L0551K100
Industrial Strap varistor 505 385 75000 1200 HighE,  StandarD,  LS50 series 3500 LS50K385PK2 B72250L0381K102
Industrial Strap varistor 560 420 50000 910 HighE,  AdvanceD,  LS41 series 1800 LS41K420QPK2 B72241L0421K102
Industrial Strap varistor 505 385 40000 800 HighE,  StandarD,  LS40 series 1900 LS40K385QPK2 B72240L0381K102
Industrial Strap varistor 200 150 50000 360 HighE,  AdvanceD,  LS41 series 4800 LS41K150QP B72241L0151K100
Industrial Strap varistor 170 130 40000 310 HighE,  StandarD,  LS40 series 5600 LS40K130QP B72240L0131K100
Industrial Strap varistor 180 140 50000 340 HighE,  AdvanceD,  LS41 series 5200 LS41K140QPK2 B72241L0141K102
Industrial Strap varistor 170 130 50000 310 HighE,  AdvanceD,  LS41 series 5600 LS41K130QPK2 B72241L0131K102
Industrial Strap varistor 320 250 75000 800 HighE,  StandarD,  LS50 series 5600 LS50K250P B72250L0251K100
Industrial Strap varistor 200 150 75000 570 HighE,  StandarD,  LS50 series 9500 LS50K150PK2 B72250L0151K102
Industrial Strap varistor 320 250 40000 490 HighE,  StandarD,  LS40 series 2900 LS40K250QPK2 B72240L0251K102
Industrial Strap varistor 300 230 50000 460 HighE,  AdvanceD,  LS41 series 3200 LS41K230QPK2 B72241L0231K102
Industrial Strap varistor 560 420 75000 1500 HighE,  StandarD,  LS50 series 3300 LS50K420P B72250L0421K100
Industrial Strap varistor 585 440 40000 950 HighE,  StandarD,  LS40 series 1700 LS40K440QPK2 B72240L0441K102
Industrial Strap varistor 420 320 75000 1000 HighE,  StandarD,  LS50 series 4300 LS50K320P B72250L0321K100
Industrial Strap varistor 745 550 75000 1820 HighE,  StandarD,  LS50 series 2400 LS50K550P B72250L0551K100
Industrial Strap varistor 615 460 75000 1650 HighE,  StandarD,  LS50 series 2900 LS50K460PK2 B72250L0461K102
Industrial Strap varistor 180 140 40000 340 HighE,  StandarD,  LS40 series 5200 LS40K140QPK2 B72240L0141K102
Industrial Strap varistor 350 275 40000 550 HighE,  StandarD,  LS40 series 2700 LS40K275QPK2 B72240L0271K102
Industrial Strap varistor 300 230 40000 460 HighE,  StandarD,  LS40 series 3200 LS40K230QP B72240L0231K100
Industrial Strap varistor 745 550 40000 960 HighE,  StandarD,  LS40 series 1400 LS40K550QPK2 B72240L0551K102
Industrial Strap varistor 560 420 75000 1500 HighE,  StandarD,  LS50 series 3300 LS50K420PK2 B72250L0421K102
Industrial Strap varistor 420 320 75000 1000 HighE,  StandarD,  LS50 series 4300 LS50K320PK2 B72250L0321K102
Industrial Strap varistor 745 550 75000 1820 HighE,  StandarD,  LS50 series 2400 LS50K550PK2 B72250L0551K102
Industrial Strap varistor 200 150 40000 360 HighE,  StandarD,  LS40 series 4800 LS40K150QP B72240L0151K100
Industrial Strap varistor 300 230 50000 460 HighE,  AdvanceD,  LS41 series 3200 LS41K230QP B72241L0231K100
Industrial Strap varistor 200 150 50000 360 HighE,  AdvanceD,  LS41 series 4800 LS41K150QPK2 B72241L0151K102
Industrial Strap varistor 970 750 40000 1200 HighE,  StandarD,  LS40 series 1000 LS40K750QPK2 B72240L0751K102
Industrial Strap varistor 505 385 50000 800 HighE,  AdvanceD,  LS41 series 1900 LS41K385QP B72241L0381K100
Industrial Strap varistor 505 385 50000 800 HighE,  AdvanceD,  LS41 series 1900 LS41K385QPK2 B72241L0381K102
Industrial Strap varistor 560 420 50000 910 HighE,  AdvanceD,  LS41 series 1800 LS41K420QP B72241L0421K100
Industrial Strap varistor 170 130 75000 490 HighE,  StandarD,  LS50 series 10500 LS50K130PK2 B72250L0131K102
Industrial Strap varistor 895 680 40000 1100 HighE,  StandarD,  LS40 series 1100 LS40K680QP B72240L0681K100
Industrial Strap varistor 615 460 40000 960 HighE,  StandarD,  LS40 series 1600 LS40K460QP B72240L0461K100
Industrial Strap varistor 615 460 40000 960 HighE,  StandarD,  LS40 series 1600 LS40K460QPK2 B72240L0461K102
Industrial Strap varistor 560 420 40000 910 HighE,  StandarD,  LS40 series 1800 LS40K420QPK2 B72240L0421K102
Industrial Strap varistor 350 275 75000 860 HighE,  StandarD,  LS50 series 5500 LS50K275PK2 B72250L0271K102
Industrial Strap varistor 170 130 40000 310 HighE,  StandarD,  LS40 series 5600 LS40K130QPK2 B72240L0131K102
Industrial Strap varistor 170 130 50000 310 HighE,  AdvanceD,  LS41 series 5600 LS41K130QP B72241L0131K100
Industrial Strap varistor 420 320 40000 640 HighE,  StandarD,  LS40 series 2300 LS40K320QP B72240L0321K100
Industrial Strap varistor 420 320 50000 640 HighE,  AdvanceD,  LS41 series 2300 LS41K320QP B72241L0321K100
Industrial Strap varistor 350 275 40000 550 HighE,  StandarD,  LS40 series 2700 LS40K275QP B72240L0271K100
Industrial Strap varistor 420 320 50000 640 HighE,  AdvanceD,  LS41 series 2300 LS41K320QPK2 B72241L0321K102
Industrial Strap varistor 615 460 50000 960 HighE,  AdvanceD,  LS41 series 1600 LS41K460QP B72241L0461K100
Industrial Strap varistor 560 420 40000 910 HighE,  StandarD,  LS40 series 1800 LS40K420QP B72240L0421K100
Industrial Strap varistor 180 140 50000 340 HighE,  AdvanceD,  LS41 series 5200 LS41K140QP B72241L0141K100
Industrial Strap varistor 895 680 40000 1100 HighE,  StandarD,  LS40 series 1100 LS40K680QPK2 B72240L0681K102
Industrial Strap varistor 300 230 40000 460 HighE,  StandarD,  LS40 series 3200 LS40K230QPK2 B72240L0231K102
Industrial Strap varistor 350 275 50000 550 HighE,  AdvanceD,  LS41 series 2700 LS41K275QP B72241L0271K100
Industrial Strap varistor 585 440 75000 1580 HighE,  StandarD,  LS50 series 3000 LS50K440P B72250L0441K100
Industrial Strap varistor 505 385 75000 1200 HighE,  StandarD,  LS50 series 3500 LS50K385P B72250L0381K100
Industrial Strap varistor 585 440 40000 950 HighE,  StandarD,  LS40 series 1700 LS40K440QP B72240L0441K100
Industrial Strap varistor 615 460 50000 960 HighE,  AdvanceD,  LS41 series 1600 LS41K460QPK2 B72241L0461K102
Industrial Strap varistor 180 140 40000 340 HighE,  StandarD,  LS40 series 5200 LS40K140QP B72240L0141K100
Industrial Strap varistor 300 230 75000 730 HighE,  StandarD,  LS50 series 6000 LS50K230P B72250L0231K100
Industrial Strap varistor 970 750 40000 1200 HighE,  StandarD,  LS40 series 1000 LS40K750QP B72240L0751K100
Industrial Strap varistor 300 230 75000 730 HighE,  StandarD,  LS50 series 6000 LS50K230PK2 B72250L0231K102
Industrial Strap varistor 420 320 40000 640 HighE,  StandarD,  LS40 series 2300 LS40K320QPK2 B72240L0321K102
Industrial Strap varistor 505 385 40000 800 HighE,  StandarD,  LS40 series 1900 LS40K385QP B72240L0381K100
Industrial Strap varistor 350 275 50000 550 HighE,  AdvanceD,  LS41 series 2700 LS41K275QPK2 B72241L0271K102
Industrial Strap varistor 585 440 75000 1580 HighE,  StandarD,  LS50 series 3000 LS50K440PK2 B72250L0441K102
Industrial Strap varistor 615 460 75000 1650 HighE,  StandarD,  LS50 series 2900 LS50K460P B72250L0461K100
Industrial Strap varistor 585 440 50000 950 HighE,  AdvanceD,  LS41 series 1700 LS41K440QPK2 B72241L0441K102
Industrial Strap varistor 350 275 75000 860 HighE,  StandarD,  LS50 series 5500 LS50K275P B72250L0271K100
Industrial Strap varistor 585 440 50000 950 HighE,  AdvanceD,  LS41 series 1700 LS41K440QP B72241L0441K100

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list