TDK Electronics · TDK Europe

Block Varistors

Number of hits: 55
PDF Inventory Application Design Max. operating voltage (V DC) Max. operating voltage (V AC) Surge current (A) Energy absorption (J) Features/Series Capacitance, typ. (pF) Type Ordering code
Industrial Block varistor 970 750 25000 800 HighE,  B32 series 800 B32K750 B72232B0751K001
Industrial Block varistor 970 750 70000 2000 HighE,  B60 series 2400 B60K750 B72260B0751K001
Industrial Block varistor 200 150 70000 570 HighE,  B60 series 12000 B60K150 B72260B0151K001
Industrial Block varistor 745 550 25000 620 HighE,  B32 series 1000 B32K550 B72232B0551K001
Industrial Block varistor 1465 1100 100000 6000 HighE,  B80 series 3200 B80K1100 B72280B0112K001
Industrial Block varistor 505 385 40000 800 HighE,  B40 series 1900 B40K385 B72240B0381K001
Industrial Block varistor 300 230 70000 730 HighE,  B60 series 7900 B60K230 B72260B0231K001
Industrial Block varistor 560 420 100000 2200 HighE,  B80 series 8500 B80K420 B72280B0421K001
Industrial Block varistor 170 130 25000 210 HighE,  B32 series 4400 B32K130 B72232B0131K001
Industrial Block varistor 895 680 25000 760 HighE,  B32 series 830 B32K680 B72232B0681K001
Industrial Block varistor 320 250 70000 800 HighE,  B60 series 7100 B60K250 B72260B0251K001
Industrial Block varistor 560 420 40000 910 HighE,  B40 series 1800 B40K420 B72240B0421K001
Industrial Block varistor 585 440 100000 2350 HighE,  B80 series 8100 B80K440 B72280B0441K001
Industrial Block varistor 200 150 25000 240 HighE,  B32 series 3700 B32K150 B72232B0151K001
Industrial Block varistor 585 440 40000 950 HighE,  B40 series 1700 B40K440 B72240B0441K001
Industrial Block varistor 615 460 100000 2500 HighE,  B80 series 7700 B80K460 B72280B0461K001
Industrial Block varistor 895 680 70000 1800 HighE,  B60 series 2600 B60K680 B72260B0681K001
Industrial Block varistor 615 460 25000 660 HighE,  B32 series 1200 B32K460 B72232B0461K001
Industrial Block varistor 560 420 25000 600 HighE,  B32 series 1300 B32K420 B72232B0421K001
Industrial Block varistor 615 460 70000 1650 HighE,  B60 series 3900 B60K460 B72260B0461K001
Industrial Block varistor 585 440 25000 630 HighE,  B32 series 1250 B32K440 B72232B0441K001
Industrial Block varistor 1465 1100 70000 3000 HighE,  B60 series 1600 B60K1000 B72260B0102K001
Industrial Block varistor 745 550 70000 1500 HighE,  B60 series 3300 B60K550 B72260B0551K001
Industrial Block varistor 420 320 100000 1600 HighE,  B80 series 11000 B80K320 B72280B0321K001
Industrial Block varistor 170 130 70000 490 HighE,  B60 series 15000 B60K130 B72260B0131K001
Industrial Block varistor 350 275 40000 550 HighE,  B40 series 2700 B40K275 B72240B0271K001
Industrial Block varistor 505 385 100000 2000 HighE,  B80 series 9000 B80K385 B72280B0381K001
Industrial Block varistor 420 320 40000 640 HighE,  B40 series 2300 B40K320 B72240B0321K001
Industrial Block varistor 350 275 25000 360 HighE,  B32 series 2000 B32K275 B72232B0271K001
Industrial Block varistor 300 230 40000 460 HighE,  B40 series 3200 B40K230 B72240B0231K001
Industrial Block varistor 895 680 40000 1100 HighE,  B40 series 1100 B40K680 B72240B0681K001
Industrial Block varistor 560 420 70000 1500 HighE,  B60 series 4300 B60K420 B72260B0421K001
Industrial Block varistor 970 750 100000 4000 HighE,  B80 series 4800 B80K750 B72280B0751K001
Industrial Block varistor 320 250 40000 490 HighE,  B40 series 2900 B40K250 B72240B0251K001
Industrial Block varistor 420 320 25000 430 HighE,  B32 series 1700 B32K320 B72232B0321K001
Industrial Block varistor 585 440 70000 1580 HighE,  B60 series 4100 B60K440 B72260B0441K001
Industrial Block varistor 100 75 25000 190 HighE,  B40 series 11000 B40K75 B72240B0750K001
Industrial Block varistor 300 230 100000 1200 HighE,  B80 series 16000 B80K230 B72280B0231K001
Industrial Block varistor 505 385 25000 550 HighE,  B32 series 1400 B32K385 B72232B0381K001
Industrial Block varistor 970 750 40000 1200 HighE,  B40 series 1000 B40K750 B72240B0751K001
Industrial Block varistor 320 250 100000 1300 HighE,  B80 series 14000 B80K250 B72280B0251K001
Industrial Block varistor 350 275 100000 1400 HighE,  B80 series 13000 B80K275 B72280B0271K001
Industrial Block varistor 200 150 40000 360 HighE,  B40 series 4800 B40K150 B72240B0151K001
Industrial Block varistor 505 385 70000 1200 HighE,  B60 series 4600 B60K385 B72260B0381K001
Industrial Block varistor 300 230 25000 300 HighE,  B32 series 2500 B32K230 B72232B0231K001
Industrial Block varistor 170 130 40000 310 HighE,  B40 series 5600 B40K130 B72240B0131K001
Industrial Block varistor 350 275 70000 860 HighE,  B60 series 6600 B60K275 B72260B0271K001
Industrial Block varistor 745 550 100000 3100 HighE,  B80 series 6500 B80K550 B72280B0551K001
Industrial Block varistor 320 250 25000 330 HighE,  B32 series 2200 B32K250 B72232B0251K001
Industrial Block varistor 420 320 70000 1000 HighE,  B60 series 5600 B60K320 B72260B0321K001
Industrial Block varistor 615 460 40000 1000 HighE,  B40 series 1600 B40K460 B72240B0461K001
Industrial Block varistor 895 680 100000 3600 HighE,  B80 series 5200 B80K680 B72280B0681K001
Industrial Block varistor 170 130 100000 660 HighE,  B80 series 28000 B80K130 B72280B0131K001
Industrial Block varistor 745 550 40000 960 HighE,  B40 series 1400 B40K550 B72240B0551K001
Industrial Block varistor 200 150 100000 800 HighE,  B80 series 23000 B80K150 B72280B0151K001

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list