TDK Electronics · TDK Europe

Block Varistors (EPCOS)

Get data sheets & search

PDF Features/Series Max. operating voltage (V AC) Max. operating voltage (V DC)
B32 series,  B40 series,  B60 series,  B80 series,  HighE 75 - 1100 100 - 1465

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Design overview
  • Overview of types
  • Ordering code system
  • General technical information
  • Selection procedure
  • Application notes
  • Calculation examples
  • Soldering instructions
  • Reliability tests
  • Approvals
  • Quality and environment
  • Climatic conditions
  • Cautions and warnings
  • Taping, packaging and lead configuration
  • Symbols and terms
  • Equation overview

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.